Skip to main content
Axiom Class II, Type C1 Biosafety Cabinets
Master product

Axiom Class II, Type C1 Biosafety Cabinets

Axiom Class II, Type C1 Biosafety Cabinet

The Axiom is an R&D 100 Awards for Innovation Finalist

The Axiom Class II Type C1 maximizes safety and flexibility as the first biosafety cabinet that can be used in a recirculating Type A mode for standard microbiological work or can be connected to an exhaust system to function in Type B mode for handling hazardous chemicals. The unique design includes the Chem-Zone™, providing chemical safety with a large, clearly defined area within the enclosure, bringing peace of mind when handling chemicals. Other features that make the Axiom safe and easy to operate include its ergonomic Inclination™ Technology and the intuitive MyLogic™ Operating System.

SEE OUR SUSTAINABILITY INITIATIVES

Axiom Type C1 BSCs provide personnel, product and environmental protection by filtering hazardous particulates and aerosols and are suitable for work in all biosafety levels. These biosafety cabinets discharge HEPA filtered exhaust air directly back to the laboratory, or into an exhaust system through an included connection. Axiom models are available with base stands and/or an Accessory Package (UV light, service fixture(s) and Vacu-Pass™ Cord and Cable Portal) included.

Nominal Width
4' (121.92 cm)
6' (182.88 cm)
Nominal Sash Opening
10" (25 Cm)
8" (20 Cm)
Base Stand
Included
Required (Not Included)
Power Cord & Plug
North America, 115V, 20A
North America, 230V
Japan, 100V, 20A
British (UK), 230V
China/Australia, 230V
India, 230V
Schuko, 230V
Service Fixtures
None
One
Two
Exhaust Volume
387-480 CFM
556-685 CFM
Region
International
U.S. and Canada

Need help with this selection?

Talk to an Expert ➔

Talk to an Expert

Jon Buzard
Application Specialists

Jon Buzard

Contact Us
Louis Drining
Product Service

Louis Drining

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔

Resources

Green Initiatives

6' Axiom Class II Type C1 with Stand Revit Files

View Now

4' Axiom Class II Type C1 with Stand Revit Files

View Now

Need help finding specific information?

Contact Us ➔

4' Axiom Class II, Type C1 Biosafety Cabinets CAD Files

View Now

6' Axiom Class II, Type C1 Biosafety Cabinets CAD Files

View Now

Need help finding specific information?

Contact Us ➔

Axiom Type C1 Biosafety Cabinet User's Manual

View Now

Need help finding specific information?

Contact Us ➔