The road to success in biopharma is challenging. Speed to market is paramount, where 10 years for drug development is too long. Engineering cells rapidly, racing to market - there is no time for delay. Labconco is here to help. With innovative solutions for early R&D through aseptic cGMP manufacturing, Labconco is your experienced partner for all phases of the drug development cycle. Our products help you get to market faster with a focus on quality, precision manufacturing, accelerated delivery, and application expertise. Manufactured in compliance with organizations such as US and EU GMP guidelines, NSF/ANSI Standard 49, and ISO 9001, rest assured your equipment performance will be ahead of your race to the cure. Labconco, your trusted partner for biopharma development since 1925.
ISO Class 5/Grade A Environment
Safe, intelligent, ergonomic design
Type A2, C1, and B2 models
Options for isokinetic probe integration
Standard BMS interface
ISO Class 5/Grade A Environment
Designed for large instruments, bioreactors
Flexible and intelligent design grows with you
This video demonstrates the unique features of the Logic Vue that maintain a safe laboratory environment when using cell sorters, liquid handlers and other laboratory automation. Spacious interior, smart design, intelligent controls. See why the Logic Vue is right for your application.