Skip to main content
Category

Biosafety Cabinets

Our comprehensive range of biosafety cabinets are engineered to meet the highest standards, ensuring a safe and reliable environment for all biosafety level applications. Labconco Class II Type A2, B2 and C1 biosafety cabinets can accommodate BSL 1, 2, 3 and 4 (with appropriate PPE), and Class I biosafety enclosures offer personnel protection for applications that do not require product protection.

Find your Product

8 items

3’ & 4’ Logic Class II, Type A2 Biological Safety Cabinets
3’ & 4’ Logic Class II, Type A2 Biological Safety Cabinets
Logic Class II, Type A2 Biosafety Cabinets (BSCs) offer comprehensive personnel, product and environmental protection from hazardous particulates, including agents requiring BSL 1-4 containment....
5’ & 6’ Logic Class II, Type A2 Biological Safety Cabinets
5’ & 6’ Logic Class II, Type A2 Biological Safety Cabinets
Logic Class II, Type A2 Biosafety Cabinets (BSCs) offer comprehensive personnel, product and environmental protection from hazardous particulates, including agents requiring BSL 1-4 containment....
Logic Class II, Type B2 Biosafety Cabinets
Logic Class II, Type B2 Biosafety Cabinets
Sometimes referred to as 100% Exhaust or Total Exhaust, Logic Class II, Type B2 Biosafety Cabinets (BSCs) provide comprehensive personnel, product and environmental protection from hazardous...
Axiom Class II, Type C1 Biosafety Cabinet
Axiom Class II, Type C1 Biosafety Cabinets
The Axiom is an R&D 100 Awards for Innovation Finalist The Axiom Class II Type C1 maximizes safety and flexibility as the first biosafety cabinet that can be used in a recirculating Type A mode for...
Cell Logic Class II, Type A2 Biosafety Cabinets
Cell Logic Class II, Type A2 Biosafety Cabinets
Cell Logic Class II, Type A2 Biosafety Cabinets (BSCs) provide superior personnel, product and environmental protection from hazardous particulates, including agents requiring BSL 1-4 containment....
Cell Logic Class II, Type B2 Biosafety Cabinets
Cell Logic Class II, Type B2 Biosafety Cabinets
Type B2 BSCs or Cell Logic Class II, Type B2 Biosafety Cabinets, provide comprehensive personnel, product and environmental protection from hazardous particulates, including agents requiring BSL 1-4...
ReVo Class II, Type A2 Microbiological Safety Cabinets, EN 12469 Certified
ReVo Class II, Type A2 Microbiological Safety Cabinets, EN 12469 Certified
EN 12469 Certified ReVo™ Class II, Type A2 Microbiological Safety Cabinets provide personnel, product and environmental protection from biohazardous agents and hazardous particulates. Other...
Purifier Class I Biosafety Enclosure
Purifier Class I Biosafety Enclosures
Purifier Class I Enclosures protect the user from agents that require Biosafety Level 1, 2 or 3 containment but no product protection. VIEW THE BSC MANAGEMENT EBOOK Exclusive features include an...
Page 1 of 1

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔