Skip to main content
Category

Work Surfaces

SpillStopper Work Surfaces provide support for Protector Premier, XStream, XL and ClassMate Laboratory Hoods. Flat Solid Epoxy Work Surfaces may be used to support Protector, Basic and Fiberglass 30 Laboratory Hoods as well as other enclosures including Protector Work Stations, Fume Adsorbers and Protector Fiberglass PCR and Tissue Culture Enclosures. Dished Solid Epoxy Work Surfaces are also available to support XPert Balance Enclosures and Protector XVS Ventilation Stations. Flat Work Surfaces may also be coupled with an Adjustable Height Base Stand to provide auxiliary workspace.

Find your Product

5 items

Axiom Flat Work Surfaces
Axiom Flat Work Surfaces
Flat replacement for standard dished Chem-Zone work surface. For use with Axiom Class II Type C1 Biosafety Cabinets.
Stainless Steel Work Surfaces
Stainless Steel Work Surfaces
Dished Solid Epoxy Work Surfaces
Dished Solid Epoxy Work Surfaces
Flat Solid Epoxy Work Surfaces
Flat Solid Epoxy Work Surfaces
Flat Solid Epoxy Work Surfaces are available in 3', 4', 5' and 6' widths and support Fiberglass 30, Basic 47, Basic 70 Hoods and other smaller enclosures such as the Fume Adsorber.
SpillStopper Work Surfaces
SpillStopper Work Surfaces
SpillStopper Work Surfaces are molded from a special formulation of corrosion-resistant epoxy resins. They are dished and contoured to conform to the interior liner of Protector Laboratory Hoods. The...
Page 1 of 1

Talk to an Expert

Jon Buzard
Application Specialists

Jon Buzard

Contact Us
Jason Gilchrist
Product Service

Jason Gilchrist

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔