Skip to main content
Category

Filtered Glove Boxes

Labconco’s Glove Boxes are designed to provide a controlled environment that prevents the leakage of materials inside the containment enclosure into the external environment as well as prevents the penetration of substances from the external environment into the enclosure.

Ideal for a wide range of industries including pharmaceutical research, material sciences, chemistry, and manufacturing.

Controlled Atmosphere
Our ISO 10648-2 containment enclosures – leak environment HEPA Filtered ISO 14644-1: hazardous materials airborne particulates & nanoparticles

Labconco manufactures three types of glove boxes to meet your specific needs:

  • Controlled Atmosphere Glove Boxes: perfect for creating unique atmospheric environments or working with materials sensitive to oxygen or moisture
  • Filtered Glove Boxes: featuring HEPA or ULPA filtered inlet and outlet air to provide a physical barrier between personnel and hazardous materials, establishing a clean room environment
  • Combination Glove Boxes: customer who need to establish a controlled atmospheric environment and work with hazardous materials. Our unique combination glove box offeres the same performance of our CA glove box and Filtered glove box – best of both worlds

The AtmosPure Re-Gen Gas Purifier
produces an ultrapure inert atmosphere for materials sensitive to moisture and/or oxygen by circulating an inert gas and removing oxygen and moisture inside the box

By producing an ultrapure inert atmosphere, our gas purifier is designed to circulate inert gas and remove oxygen and moisture inside the glove box, allowing you to handle materials sensitive to moisture and/or oxygen without compromising their integrity.

Experience the best in class containment with Labconco's Glove Boxes and Gas Purifiers.

Find your Product

3 items

Precise HEPA-Filtered Glove Boxes
Precise HEPA-Filtered Glove Boxes
Precise HEPA-Filtered Glove Boxes have inlet and outlet HEPA filters and provide a leak-tight physical barrier to protect the operator from hazardous airborne particulates and powders. These boxes...
XPert Weigh Boxes
XPert Weigh Boxes
XPert Weigh Boxes are glove boxes designed for use in pharmaceutical research, nanotechnology, biochemistry and in cleanroom applications requiring ISO Class 3 conditions. Their inlet and outlet HEPA...
Protector Filtered Glove Boxes
Protector Filtered Glove Boxes
Protector Filtered Glove Boxes provide inlet and outlet HEPA or ULPA filtration and a leak-tight physical barrier to protect the operator from exposure to potentially hazardous materials. These glove...
Page 1 of 1

Talk to an Expert

Jon Buzard
Application Specialists

Jon Buzard

Contact Us
Levi O'Brien
Product Service

Levi O'Brien

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔