Search

Dry Evaporators, Concentrators & Cold Traps

Labconco offers a wide range of concentrators and evaporators to meet your sample prep needs. CentriVap Concentrators use a combination of centrifugal force, vacuum and heat to speed evaporation of small samples. RapidVap Evaporation Systems use combinations of dry block heat, vortex motion, vacuum or nitrogen blowdown to reduce samples to dryness or an endpoint volume.

 

Parts & Accessories

Not sure what sample preparation process is right for your samples? Download our Sample Prep Ebook

CentriVap Complete Concentrator with Model

Use our Product Selection Tools

Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.

Nitrogen Blow Down Dry Evaporators

These multi-sample evaporators use a combination of gentle forces - vortex motion, dry heat and nitrogen blow down - to quickly reduce samples for high throughput.

Vacuum Dry Evaporators

These multiple-sample evaporators use a combination of gentle forces - vortex motion, dry heat and vacuum - to quickly reduce samples.

Centrifugal Vacuum Concentrators

CentriVap Centrifugal Vacuum Concentrators use a combination of centrifugal force, vacuum and heat to speed laboratory evaporation of multiple small samples. CentriVap Cold Traps protect your vacuum pump from corrosive chemicals. 

Vacuum Concentrator Systems

Labconco offers application-specific concentrator systems that package the concentrator, cold trap, chemical trap and rotor under one catalog number. 

CentriVap Cold Traps

Cold traps, available in three refrigeration temperatures, collect evaporated liquid from the vacuum concentrator, protecting the vacuum pump from corrosion. 

CentriVap Installation

This video demonstrates how to set up and install a Labconco CentriVap® System, a laboratory science centrifugal evaporating system.

Literature & Resources

  • Brochures

    • CentriVap Centrifugal Vacuum Concentrators and Cold Traps Catalog

      Provides features, benefits, accessories, and ordering information on CentriVap micro IR, Benchtop, Refrigerated, Acid-Resistant, Cold Traps, Proteomic Systems, DNA, Mobile Systems, and Complete Systems.

    • RapidVap Dry Evaporators Catalog

      Provides at-a-glance decision tree, features and benefits, specifications, and evaporation rates of the RapidVap Vertex, RapidVap Vacuum, RapidVap N2 and RapidVap N2/48 Evaporation Systems. Accessories are also described.

    • CentriVap Zentrifugal-Vakuumkonzentratoren und Kühlfallen

      Enthält Funktionen, Vorteile, Zubehör und Bestellinformationen zu CentriVap micro IR, Benchtop, gekühlt, säurebeständig, Kühlfallen, proteomische Systeme, DNA, mobile Systeme und komplette Systeme.

    • Concentrateurs centrifuges sous vide et pièges à froid CentriVap

      Fournit les caractéristiques, les avantages, les accessoires et les informations de commande sur CentriVap micro IR, Benchtop, réfrigéré, résistant aux acides, pièges à froid, systèmes protéomiques, ADN, systèmes mobiles et systèmes complets.

    • Italian-Language CentriVap Centrifugal Vacuum Concentrators and Cold Traps Catalog

      Concentratori con vuoto a centrifuga e trappole a freddo CentriVap

      This Italian-language brochure contains a selection guide, features, benefits, specifications and ordering information on CentriVap micro IR Concentrators, Benchtop Concentrators, Refrigerated Concentrators, Acid-Resistant Concentrators, Cold Traps Concentrators, Proteomic Concentrator Systems, DNA Concentrators, Mobile Concentrator Systems, and Complete Concentrators. Ordering information on accessories is also included.

  • En Español

    • Concentradores al vacío centrífugos y trampas frías CentriVap

      Con la línea CentriVap® de Labconco, puede garantizar un alto nivel de procesamiento de muestras de manera eficiente. Biológicos o no biológicos, de bajo o de alto volumen, nuestros concentradores garantizan una producción eficiente de múltiples muestras pequeñas sin comprometer la integridad.

    • Concentradores al vacío centrífugos y trampas frías CentriVap

      Proporciona características, beneficios, accesorios e información para pedidos de CentriVap micro IR, de sobremesa, refrigerado, resistente a los ácidos, trampas frías, sistemas proteómicos, ADN, sistemas móviles y sistemas completos.

    • Evaporadores secos RapidVap

      Con la línea RapidVap® de Labconco, puede obtener un alto nivel de procesamiento de muestras de la manera más eficiente. Independientemente del volumen, nuestros evaporadores garantizan la obtención eficiente de múltiples muestras sin comprometer la integridad. Con una repetibilidad en la que puede confiar. 

  • White Papers

    • Diagnostic Preprocessing Method for Hereditary Metabolic Disorders in Newborns

    • Sample Prep Equipment Resources

  • Safety Data Sheets

    • Sodasorb SDS

      Safety Data Sheet for absorbent used in Acid Trap Insert (7814800) in Chemical Traps for CentriVap Vacuum Concentrators and Soda Acid Trap Cartridge (7772000) used in vacuum pumps.