Search

Ductless (Carbon-Filtered) Enclosures

Paramount Ductless Enclosures (also known as ductless fume hoods) use carbon filters to rid the work area of hazardous fumes and vapors. Filters are available for adsorbing or treating acid gases, solvents, ammonia, formaldehyde and radioisotopes. Two types of carbon or one type of carbon and a HEPA filter may be stacked for mixed use applications in these ductless hoods.

FilterMate Portable Exhausters connect to Demonstration Hoods, XPert Balance Enclosures, Protector XVS Ventilation Stations or Protector Work Stations. Models are available that use a HEPA filter, carbon filter or combination of both filters to remove particulate and/or organic solvent, formaldehyde or ammonia vapors from the exhaust air. Protector Work Stations are designed specifically for the needs of histologists and pathologists. Models are available that use carbon filters that adsorb formaldehyde or organic solvent vapors. Other models duct to the outside. Fume Adsorbers are compact, portable enclosures that use a carbon filter to adsorb low levels of xylene and alcohol vapors.

Before you decide whether a carbon-filtered enclosure is appropriate for your application, fill out the Chemical Assessment form and submit it to us. A Labconco Ventilation Specialist will analyze your application and recommend the right enclosure for you.

Ductless (Carbon-Filtered) Enclosures

Use our Product Selection Tools

Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.

Literature & Resources

  • Brochures

    • Ductless Carbon-Filtered Enclosures Catalog

      This catalog contains ordering information on Paramount Ductless Enclosures, Fume Adsorbers, Protector XVS Ventilation Stations, Protector Work Stations, Protector Demonstration Hoods, FilterMate Portable Exhausters and accessories. This is Labconco literature code 3-04.

    • Labconco Capabilities Brochure

      This brochure provides an overview of Labconco: our core values, philosophy, our products and our people. It includes photographs of installations of our equipment in laboratories around the United States.

  • White Papers

    • Paramount White Paper

      White paper is titled "Safety, containment, filtration efficiency and energy conservation make the Paramount Ductless Enclosure a viable alternative to a ducted fume hood." Paper discusses the testing conducted on the Paramount Ductless Enclosure that shows carbon filter effectiveness and fume and particulate containment of particulates. Energy efficiency is also addressed.

    • Safety, containment, filtration efficiency and energy conservation make the Paramount Ductless Enclosure a viable alternative to a ducted fume hood.

      Paper discusses the testing conducted on the Paramount Ductless Enclosure that shows carbon filter effectiveness and fume and particulate containment.containment of particulates. Energy efficiency is also addressed.
      

  • CAD Drawings

    • Protector Work Station Drawings

      CAD drawing files for Protector Work Station

    • Protector Work Station Drawings

      CAD drawing files for Protector Work Station

  • Application Notes

    • Carbon Filter Capacity Application Note

      This application note discusses the factors affecting the life of a carbon filter and a formula for calculating the theoretical filter life.

  • Safety Data Sheets

    • Acid Impregnated Carbon Filter SDS

      Safety Data Sheet for the Acid Impregnated Carbon Filters used in FilterMate Portable Exhausters and Paramount Ductless Enclosures.

    • Activated Carbon Radioisotope SDS

      Safety Data Sheet for Activated Carbon Filters used in Paramount Ductless Enclosures, Protector and Precise Glove Boxes, and Trap Inserts for CentriVap Concentrators, RapidVap Evaporation Systems, and Protector and Precise Glove Boxes.

    • Activated Carbon SDS

      Safety Data Sheet for Activated Carbon Filters used in FilterMate Portable Exhausters, Class I & HEPA Filtered Enclosures, XPert Enclosures, Paramount Ductless Enclosures, Fume Adsorbers, Protector Work Stations, and the filter cartridge in CApture Portable Fuming Chambers.

    • Ammonia Impregnated Carbon Filter SDS

      Safety Data Sheet for the Ammonia Impregnated Carbon Filters used in FilterMate Portable Exhausters, Class I & HEPA Filtered Enclosures, XPert Enclosures, Paramount Ductless Enclosures, Fume Adsorbers, Protector Work Stations, and Chemical Trap Inserts for CentriVap Concentrators, RapidVap Evaporation Systems, and Protector and Precise Glove Boxes.

    • Formaldehyde Impregnated Carbon Filter SDS

      Safety Data Sheet for the Formaldehyde Impregnated Carbon Filters used in FilterMate Portable Exhausters, Class I & HEPA Filtered Enclosures, XPert Enclosures, Paramount Ductless Enclosures, Fume Adsorbers, and Protector Work Stations.

  • Declarations of Conformity

    • CE Declaration of Conformity - 4' Protector Work Stations

      For 39300xx Series 4' Protector Work Stations

    • CE Declaration of Conformity - FilterMate Portable Exhausters

      For 39700XX Series FilterMate Portable Exhausters

    • CE Declaration of Conformity - Fume Adsorbers

      For 39552 Series 30" Fume Adsorber and 39554 Series 60" Fume Adsorber

Accessories

Ductless (Carbon-Filtered) Enclosure Accessories

Accessories unique to the Paramount are offered.