Skip to main content
Category

Forensics Evidence Processing

Not sure where to start with your forensics laboratory project? This portfolio will help.

The CApture BT Fuming Chamber with microprocessor control automates the Cyanoacrylate (CA) fuming of evidence. Its OS combines the control of all critical parameters with the precision to store and easily repeat specified programs. Its spacious interior with shelving system maximizes fuming capacity and accommodates large evidence, including holding up to 15 long guns at a time.

CApture Portable Fuming Systems quickly fix latent fingerprints at the crime scene using microburst or traditional CA fuming methods, while protecting the user from hazardous fumes.

Protector Evidence Drying Cabinets provide a secure ventilated area to dry evidence such as clothing and bedding. The cabinets' HEPA and carbon filtered exhaust protects personnel from exposure to biohazards while eliminating odors. The lockable cabinet maintains the chain of custody. Floor-mounted and benchtop models are available.

Protector Downdraft Powder Stations keep users safe from dust and powders during fingerprint processing. A HEPA filter traps airborne particles and powders in the air.

Sub-Categories

Fingerprint Development Systems
Protector Evidence Drying Cabinets
Fentanyl & Powder Containment
Biological Workstations

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔