The CApture BT Fuming Chamber with microprocessor control automates the Cyanoacrylate (CA) fuming of evidence. The programmable operating system combines the control and monitoring of all critical parameters in the Super Glue fuming process with the precision to store and easily repeat specified programs. Its spacious interior with shelving system maximizes fuming capacity and accommodates large evidence including holding up to 15 long guns at a time.
CApture Portable Fuming Systems quickly fix latent fingerprints at the crime scene using microburst or traditional CA fuming methods, while protecting the user from hazardous fumes. The patented design combines all the components needed in one compact system: a heater to heat the Super Glue; a shatter-resistant, clear protective fuming chamber to contain the fumes as they react with the latent prints; an exhaust blower; and particulate/carbon exhaust filter.
Protector Downdraft Powder Stations keep users safe from dust and powders during fingerprint processing. These open-sided, open-top work stations provide unrestricted operator movement. A HEPA filter traps airborne particles and powders in the air.
3 items