Protector Evidence Drying Cabinets provide a secure ventilated area to dry evidence such as clothing and bedding. The cabinets' HEPA and carbon filtered exhaust protects personnel from exposure to biohazards while eliminating odors. The lockable cabinet maintains the chain of custody. Models are available with a key-activated ultraviolet light that provides secondary disinfection of the interior between cases to prevent cross contamination, ensuring integrity of samples for DNA testing. Other models include a washdown system consisting of a spray nozzle and built-in water pump to aid clean up after the cabinet has been disinfected. Floor-mounted and benchtop models are available.
2 items