CentriVap Cold Traps collect evaporated liquid from the CentriVap Vacuum Concentrator, protecting the vacuum pump and the laboratory environment from the harmful effects of vapors, fumes and corrosives. The Traps may also be used in other laboratory applications such as freeze drying and desiccation.
CentriVap Cold Traps are available in -50°C, -84°C, and -105°C collector temperature.
The CentriVap Cold Trap is available separately or as an integral component of CentriVap Concentration Systems.
3 items