Skip to main content
Category

CentriVap Systems

Vacuum Concentrator Systems combine multiple concentration components into one easy to order catalog number. Just add a vacuum pump and you will be ready to concentrate your samples! Aqueous, Acid-Resistant, Solvent, Proteomic and Mobile CentriVap Systems are available.

The CentriVap Complete is an all-in-one concentrator that houses a vacuum concentrator, cold trap, diaphragm pump, rotor and CentriZap strobe light in one convenient package.

Gel Dryer Systems are also available. 

Find your Product

8 items

CentriVap Complete Vacuum Concentrators
CentriVap Complete Vacuum Concentrators
The all-in-one CentriVap Complete Vacuum Concentrator houses every component you need to begin processing multiple samples; vacuum concentrator, -50° C cold trap, diaphragm pump, rotor and CentriZap...
CentriVap Mobile Systems
CentriVap Mobile Systems
CentriVap Mobile Systems combine the separate vacuum concentrator and cold trap components into one space-saving console and include casters for portability from laboratory to laboratory. A 12-13 mm...
CentriVap DNA Vacuum Concentrators
CentriVap DNA Vacuum Concentrators
CentriVap DNA Vacuum Concentrators are designed to speed evaporation of solvents from DNA samples and other very small samples. The compact benchtop cabinet houses the concentrator, DNA Rotor,...
CentriVap Aqueous Concentrator Systems
CentriVap Aqueous Concentrator Systems
This CentriVap Vacuum Concentration System includes the following components: Benchtop Vacuum Concentrator; -50 Cold Trap; Clear Canister 7460900; Moisture Insert 7814900; 12-13 mm Rotor 7455100; and...
CentriVap Acid-Resistant Concentrator Systems
CentriVap Acid-Resistant Concentrator Systems
The CentriVap Vacuum Concentration System includes the following components: Acid-Resistant Benchtop Vacuum Concentrator with Glass Lid 7810016; Cold Trap 7811020; Clear Canister 7460900; Acid Insert...
CentriVap Solvent Concentrator Systems
CentriVap Solvent Concentrator Systems
The CentriVap Vacuum Concentration System includes the following components: Benchtop Vacuum Concentrator with Glass Lid; -84 Cold Trap; Clear Canister 7460900; Solvent Insert 7815200; 12-13 mm Rotor...
Proteomic Refrigerated CentriVap Concentrator Systems
Proteomic Refrigerated CentriVap Concentrator Systems
Proteomic CentriVap Concentrator Systems include all the concentration components necessary to begin operation except for the vacuum pump. The Refrigerated CentriVap Vacuum Concentrator concentrates...
CentriVap Micro IR Vacuum Concentrators
CentriVap Micro IR Vacuum Concentrators
With the smallest footprint available, the new CentriVap micro IR Vacuum Concentrator fits in tight spaces and is ideal for small samples such as DNA and small throughput in molecular biology,...
Page 1 of 1