Skip to main content
Category

Freeze Dryers

FreeZone Freeze Dryers are designed to handle the lyophilization needs of research and pilot plant laboratories. Our laboratory freeze dryers offer these key features

  • Large, intuitive touchscreen display for easy operation
  • Lyo-WorksOS for on-board control and display of process parameters including collector temperature and vacuum level, recipe programming, data collection and storage, and more.
  • End-Zone alert system to indicate when samples have reached dryness
  • Benchtop and mobile console models available
  • Ice collection capacities ranging from 2.5 to 18 liters
  • -50°C, -84°C, and -105°C temperature options for a wide range of sample types
  • PTFE-coated collectors available for corrosion resistance

Labconco is the industry leading manufacturer of freeze dryers, freeze drying supplies and equipment. Freeze dryers designed to deliver consistent, high-quality results to make even the most challenging samples easy. Request a quote from our freeze dryer experts today. Reliable. Efficient. FreeZone.


Sub-Categories

Benchtop Freeze Dryers
Console Freeze Dryers
Triad Freeze Dryers
Stoppering Tray Dryer Systems
Dry Ice Benchtop Freeze Dryers