Skip to main content
Category

Console Freeze Dryers

FreeZone Freeze Dryers include a large touchscreen display. Lyo-Worksâ„¢ OS provides a real time display of collector temperature, vacuum level and optional End-Zoneâ„¢ end point detection system.

Console models are offered with collector capacities from 8 to 18 liters. Select from -50° C models for aqueous samples or -84° C ideal for low eutectic temperatures like acetonitrile. PTFE-coated collectors to prevent corrosion are also available.


Ready to Configure Your Product?

Get started with our easy-to-use configurator. Configure now

Find your Product

5 items

FreeZone 18 Liter -50C Console Freeze Dryers
FreeZone 18 Liter -50C Console Freeze Dryers
FreeZone 18 Liter Console Freeze Dryers are designed for lyophilizing moderate to large sample loads or numerous small container batches. The console features a front viewing window, interior space...
FreeZone 12 Liter -84C Console Freeze Dryers
FreeZone 12 Liter -84C Console Freeze Dryers
FreeZone 12 Liter Console Freeze Dryers are designed for lyophilizing moderate to large sample loads or numerous small container batches. The console features a front viewing window, interior space...
FreeZone 12 Liter -50C Console Freeze Dryers
FreeZone 12 Liter -50C Console Freeze Dryers
FreeZone 12 Liter Console Freeze Dryers are designed for lyophilizing moderate to large sample loads or numerous small container batches. The console features a front viewing window, interior space...
FreeZone 6 Liter -84C Console Freeze Dryers
FreeZone 6 Liter -84C Console Freeze Dryers
FreeZone 6 Liter Console Freeze Dryers are designed for lyophilizing moderate to large samples loads or numerous small container batches. The console features a front viewing window, interior space...
FreeZone 6 Liter -50C Console Freeze Dryers
FreeZone 6 Liter -50C Console Freeze Dryers
FreeZone 6 Liter Console Freeze Dryers are designed for lyophilizing moderate to large sample loads or numerous small container batches. The console features a front viewing window, interior space...
Page 1 of 1