Skip to main content
Category

Stoppering Tray Dryer Systems

All FreeZone Freeze Dryer models include a large touchscreen display, and Lyo-Worksâ„¢ OS provides a real-time display of collector temperature, vacuum level and optional End-Zoneâ„¢ end point detection system.

Console Freeze Dryers with Stoppering Tray Dryers are designed for lyophilizing and stoppering vials or serum bottles under vacuum. The console features a front viewing window and interior space for a vacuum pump (sold separately). The console's upright stainless steel collector coil is capable of holding your selected capacity of ice. Two 3/4 horsepower HCFC/CFC-free refrigeration systems cool the collector to -84° C (-119° F), suitable for low eutectic point samples including acetonitrile.

The Stoppering Tray Dryer features three 16.5" x 12" processing shelves. A 1 horsepower HCFC/CFC-free refrigeration system and 1000-watt electric heater cool and heat the fluid medium circulating through channels in the shelves.


Find your Product

5 items

FreeZone 18 Liter -50C Console Freeze Dryers with Stoppering Tray Dryers
FreeZone 18 Liter -50C Console Freeze Dryers with Stoppering Tray Dryers
FreeZone 18 Liter Console Freeze Dryers with Stoppering Tray Dryers are designed for lyophilizing moderate to large loads and stoppering vials or serum bottles under vacuum. The console features a...
FreeZone 12 Liter -84C Console Freeze Dryers with Stoppering Tray Dryers
FreeZone 12 Liter -84C Console Freeze Dryers with Stoppering Tray Dryers
FreeZone 12 Liter Console Freeze Dryers with Stoppering Tray Dryers are designed for lyophilizing moderate to large loads and stoppering vials or serum bottles under vacuum. The console features a...
FreeZone 12 Liter -50C Console Freeze Dryers with Stoppering Tray Dryers
FreeZone 12 Liter -50C Console Freeze Dryers with Stoppering Tray Dryers
FreeZone 12 Liter Console Freeze Dryers with Stoppering Tray Dryers are designed for lyophilizing moderate to large loads and stoppering vials or serum bottles under vacuum. The console features a...
FreeZone 6 Liter -84C Console Freeze Dryers with Stoppering Tray Dryers
FreeZone 6 Liter -84C Console Freeze Dryers with Stoppering Tray Dryers
FreeZone 6 Liter Console Freeze Dryers with Stoppering Tray Dryers are designed for lyophilizing moderate to large loads and stoppering vials or serum bottles under vacuum. The console features a...
FreeZone 6 Liter -50C Console Freeze Dryers with Stoppering Tray Dryers
FreeZone 6 Liter -50C Console Freeze Dryers with Stoppering Tray Dryers
FreeZone 6 Liter Console Freeze Dryers with Stoppering Tray Dryers are designed for lyophilizing moderate to large loads and stoppering vials or serum bottles under vacuum. The console features a...
Page 1 of 1