Gail's Story Changed the Way We Think About Lab Freeze Drying
When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.
How to Choose the Right Freeze Dryer (LINDA the Lab Manager)
Linda knows what features to look for when buying or replacing your laboratory's freeze dryer. Find out more in this new Lab Manager video.
Troubleshooting Vacuum Leaks in Labconco Lyophilizers
Learn to troublesoot vacuum leaks in Labconco FreeZone Freeze Dry Systems
Aseptic Adapter Usage and Overview
How to use a valved flask adapter to maintain aseptic conditions when freeze drying. Used with Labconco Fast Freeze Flasks 120mls up to 2000mls and Mini Stoppering Chamber.
Labconco Vacuum Pump Setup
Video describing the process of preparing a vacuum pump for installation and use with a Labconco FreeZone Freeze Dry System. Explains how to add oil, install exhaust filter, and more.
Preparing Pre-freeze Samples in Flasks for Lyophilization
Here are some simple tips to get the best results when freeze drying. These tips can also help you avoid breaking glassware, and help you select the best method of freeze dry preparation.
Setting up a Labconco FreeZone Legacy Freeze Dryer
Quick set up guide with instructions on connecting a FreeZone Legacy Freeze Dryer to a vacuum pump and installing the chamber or manifold.