Skip to main content
Category

Laboratory Carts

Labconco Laboratory Carts fit in every lab. These versatile carts and benches have endless uses from transporting equipment and supplies to providing auxiliary bench space.

Find your Product

18 items

Logic Cell Culture Cart
Logic Cell Culture Cart
Logic Cell Culture Cart provides compact storage for common cell culture supplies like serological pipettes, gloves, lab tissues and disinfectants
FreeZone Cart
FreeZone Cart
Powder-coated steel cart supports FreeZone benchtop and Triad Freeze Dryers during use, storage, or transportation. Lower shelf provides space for vacuum pump. Casters provide mobility. Maximum...
Cart for the Cure
Cart for the Cure
Cart for the Cureâ„¢ is a limited edition model of our most popular laboratory cart. For each cart sold, Labconco donates $100 to the KU Women's Cancer Center to provide free mammograms to women in...
Bin, 4" deep, with dividers for Flexi-Bin Cart
Bin, 4" deep, with dividers for Flexi-Bin Cart
4" deep corrosion-resistant polyurethane bin for use with the Flexi-Bin Cart. Exterior dimensions: 22.25" x 17" x 4"; interior dimensions: 20.25" x 15.25" x 3.8". Includes three long (20.25") and...
Small Basket for Glassware Cart
Small Basket for Glassware Cart
Small Basket for Glassware Cart, made of vinyl coated wire. Glassware cart holds four small baskets for carrying glassware, plasticware and small instruments. Dimensions: 16" x 18" x 4".
Large Basket for Glassware Cart
Large Basket for Glassware Cart
Large Basket for Glassware Cart, made of vinyl coated wire. Glassware Cart holds two large baskets for carrying glassware, plasticware and small instruments. Dimensions: 32" x 18" x 4".
Utility Cart
Utility Cart
Utility Cart, may be used as a compact, mobile work station for laboratory equipment. An open shelf transports and supports small electrical equipment. A pan holds additional small items. Features:...
Flexi-Bin Cart with 8" bin
Flexi-Bin Cart with 8" bin
Flexi-Bin Cart with 8" deep bin, for safe transport of glassware and chemical containers. Features a removable, corrosion-resistant polyethylene bin with 8" overall depth. Includes three long...
Flexi-Bin Cart with 4" bin
Flexi-Bin Cart with 4" bin
Flexi-Bin Cart with 4" deep bin, for safe transport of glassware and chemical containers. Features a removable, corrosion-resistant polyethylene bin with 4" overall depth. Includes three long...
Stockroom Cart
Stockroom Cart
Stockroom Cart, a step ladder and cart in one. Features two removable, watertight, epoxy-coated steel pans with gray vinyl mats, and one vinyl-coated wire basket. Sturdy, two-step ladder with...
Portable Table
Portable Table
Portable Table, features two open shelves that provide easy transfer of equipment from countertop to cart. Additional features: 4" diameter casters, two with toe locks; ready-to-roll, full factory...
4-Basket Glassware Cart
4-Basket Glassware Cart
Glassware Cart, 4-Basket, used to carry glassware, plasticware, and small instruments, in vinyl-coated wire baskets. Includes four small baskets (16" x 18" x 4"). Complete with removable plastic drip...
Page 1 of 2