Skip to main content
Category

Workspace Organization

Find your Product

12 items

Logic Mag-Zone Magnetic Pipette Aid holder, single
Logic Mag-Zone Magnetic Pipette Aid holder, single
Logic Mag-Zone Magnetic Pipette Aid holder, single. Stainless steel, designed for use inside the Logic biosafety cabinet.
Logic Mag-Zone Waste Bag Holder
Logic Mag-Zone Waste Bag Holder
Logic Mag-Zone Waste Bag Holder holds one standard benchtop biowaste bag. Stainless steel, designed for use inside the Logic biosafety cabinet.
Logic Mag-Zone Magnetic Pipette Rack
Logic Mag-Zone Magnetic Pipette Rack
Logic Mag-Zone Pipette Rack holds 4 standard lab pipettes and one standard pipette aid. Stainless steel, designed for use inside the Logic biosafety cabinet.
Logic Cell Culture Cart Side Shelf Accessory
Logic Cell Culture Cart Side Shelf Accessory
Logic Cell Culture Cart Side Shelf Accessory provides two accessory side shelves for extra storage.Two each. Logic Cell Culture Cart can accommodate up to four side shelves.
Logic Cart Pipette Insert Accessory
Logic Cart Pipette Insert Accessory
Logic Cart Pipette Insert Accessory adds 6 extra compartments for storing various size serological pipettes.
Logic Cell Culture Cart Interior Shelf Accessory
Logic Cell Culture Cart Interior Shelf Accessory
Logic Cell Culture Cart Interior Shelf Accessory divides the lower storage area for added flexibility, adjustable height.
Logic Cell Culture Cart
Logic Cell Culture Cart
Logic Cell Culture Cart provides compact storage for common cell culture supplies like serological pipettes, gloves, lab tissues and disinfectants
Ergonomic Chair-None
Ergonomic Chair-None
4-way articulating seat for personalized comfort. ISO Class 6 clean room compatible. Seat height adjusts from 19" to 26" (48–66 cm). Five-leg composite base with resistance casters. 24.4" (62.0 cm)...
Interior Shelf
Interior Shelf
Stainless steel shelf mounts to rear grille of Purifier Logic Biosafety Cabinet or PuriCare Procedure Station and provides 8" x 5" surface to place supplies. Weight capacity of 2.2lbs (1 kg).
Cord Management System
Cord Management System
Includes three mounting stainless steel hooks and three carabiners. The hooks mount to the rear grille of the Purifier Logic Biosafety Cabinet or PuriCare Procedure Station and the carabiners secure...
Turntable
Turntable
"Lazy Susan" holds miscellaneous items and rotates 360° to bring items within easy reach. Stainless steel surface and ball bearings. 12" (30 cm) diameter. Autoclavable.
Adjustable Footrest
Adjustable Footrest
Footrest elevates feet and permits angle repositioning while in use.
Page 1 of 1

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔