Skip to main content
Category

RapidVap Glassware and Accessories

Select accessories, such as glassware tubes, that are unique to RapidVap Vacuum and N2 Evaporation Systems. RapidVap Tubes are made of borosilicate ground glass that offer better fit and heat transfer for faster evaporation rates. RapidVap Tubes with stems are designed for use with Cool-Zone timed end point determinations. To minimize evaporation time, the tube with the correct end point stem should be used. Flat-Bottom tubes are for use in applications when the samples are taken to dryness. Tubes are available sold individually and in packages of eight.

Find your Product

15 items

Quantity Per Package
Eight-Place Stainless Steel Racks
Eight-Place Stainless Steel Racks
Stainless steel racks hold RapidVap tubes upright.
RapidVap N2 System Glassware Caps
RapidVap N2 System Glassware Caps
RapidVap N2 Dry Evaporation Systems 170 ml Tubes with Stems
RapidVap N2 Dry Evaporation Systems 170 ml Tubes with Stems
RapidVap N2 Dry Evaporation Systems 600 ml Tubes with Stems
RapidVap N2 Dry Evaporation Systems 600 ml Tubes with Stems
For use with RapidVap N2 Evaporation Systems only. Not compatible with the RapidVap N2/48 Dry Evaporation System (which cannot accomodate stemmed glassware). The ground glass tubes offer better fit...
Flat-Bottom Tubes
Flat-Bottom Tubes
Trapping Valve for RapidVap Vacuum Evaporation Systems
Trapping Valve for RapidVap Vacuum Evaporation Systems
Trapping Valve aids in solvent recovery for RapidVap Vacuum Evaporation Systems. Compatible with RapidVap Vacuum Systems manufactured after September 2016. Must be used with a Cold Trap (not...
PTFE Glassware Cap for 170 ml tubes
PTFE Glassware Cap for 170 ml tubes
Borosilicate Glass Tube with End point volume 3.0 ml (package of 8)
Borosilicate Glass Tube with End point volume 3.0 ml (package of 8)
Borosilicate Glass Tube with End point volume 3.0 ml
Borosilicate Glass Tube with End point volume 3.0 ml
Borosilicate Glass Tube with End point volume 2.0 ml (package of 8)
Borosilicate Glass Tube with End point volume 2.0 ml (package of 8)
Borosilicate Glass Tube with End point volume 2.0 ml
Borosilicate Glass Tube with End point volume 2.0 ml
Borosilicate Glass Tube with End point volume 1.5 ml (package of 8)
Borosilicate Glass Tube with End point volume 1.5 ml (package of 8)
Page 1 of 2