Skip to main content
Category

Traps and Other Vacuum Pump Accessories

Traps are placed between the pump and the CentriVap Centrifugal Concentrator, RapidVap Evaporation System, FreeZone Freeze Dryer, Precise or Protector Glove Box to protect the pump from solvents removed from the samples. Other items include PrimeMate Oil Changing Systems and accessories, neoprene tubing and tubing accessories.

Find your Product

19 items

Vacuum Pump Oil and Filters
Vacuum Pump Oil and Filters
Replacement oil and filters for general purpose and VACUUBRAND pumps are available.
Vacuum Pump Oil and Filters
Vacuum Pump Oil and Filters
Chemical Trap Canisters
Chemical Trap Canisters
Clear polypropylene canister allows visual inspection of trap contents. Chemical Trap Insert is required, sold separately.
Chemical Trap Inserts
Chemical Trap Inserts
Traps are connected between the evaporator and vacuum pump to provide additional protection to the pump.
Dry Ice Secondary Vacuum Traps
Dry Ice Secondary Vacuum Traps
For processing samples with low eutectic points. Trap connects in series with a freeze dry system or vacuum evaporation system and vacuum pump to prevent contaminants from migrating into the vacuum...
Liquid Traps
Liquid Traps
Liquid Trap prevent liquid from entering the pump.
Trapping Valve for RapidVap Vacuum Evaporation Systems
Trapping Valve for RapidVap Vacuum Evaporation Systems
Trapping Valve aids in solvent recovery for RapidVap Vacuum Evaporation Systems. Compatible with RapidVap Vacuum Systems manufactured after September 2016. Must be used with a Cold Trap (not...
Oil Return Kit for Rotary Vane Vacuum Pump
Oil Return Kit for Rotary Vane Vacuum Pump
Allows extended operation of the pump with the ballast open and helps to keep oil purged of contaminants. Consists of a stainless steel cylinder and tubing with clamp. When the excess oil collects in...
Bearing Service Kit for Scroll Vacuum Pump
Bearing Service Kit for Scroll Vacuum Pump
Bearing Replacement Service Kit provides all parts needed to replace the bearings in Scroll Vacuum Pumps. Includes contact bearings, shaft end cap, washers, screws, plugs and o-rings.
Tip Seal Kit for Scroll Vacuum Pump
Tip Seal Kit for Scroll Vacuum Pump
Tip Seal Replacement Kit provides all parts needed to replace tip seals in Scroll Vacuum Pumps. Includes two tip seals and o-rings. Labconco recommends replacing tip seals every 40,000 hours of pump...
Silencer Replacement Element for Scroll Vacuum Pump
Silencer Replacement Element for Scroll Vacuum Pump
Replacement Filter for Scroll Pump Silencer 7587300 reduces pump noise. Filter collects 10 cc of tip seal dust without affecting pump performance. Labconco suggests replacing the Silencer Filter...
Silencer for Scroll Vacuum Pump
Silencer for Scroll Vacuum Pump
Silencer for Labconco Scroll Pumps filters exhaust while silencing exhaust pump noise. It also prevents tip seal dust from contaminating the environment. Sound absorbent element is replaceable....
Page 1 of 2