Skip to main content

FreeZone Installation Resources

Brochures

FreeZone Freeze Dryers Catalog

Contains a selection guide, features and benefits, specifications and ordering information on the complete line of FreeZone Freeze Dry Systems, with collector capacities from 2.5 to 18 liters; FreeZone Triad Freeze Dryers; FreeZone Stoppering Tray Dryers; FreeZone Bulk Tray Dryers; drying accessories; glassware and vacuum pumps.

Laboratory Guide to Freeze Drying

Industry service publication on the principles of freeze drying, preparation techniques and methods.

French-Language FreeZone Freeze Dryers Catalog

This French-language catalog contains an overview, features, benefits, specifications and ordering information on FreeZone Freeze Dryers. Ordering information on accessories is also included. En français.

User's Manuals

FreeZone Benchtop Freeze Dryers Manual

For catalog numbers in the following series: 70020xxxx, 71020xxxx, 70040xxxx, 71040xxxx, 72040xxxx, and 70080xxxx. These are 2.5L -50° C and -84° C, 4.5L -50° C, -84° C and -105° C, and 8L -50° C FreeZone Benchtop Freeze Dryers with Lyo-Works™ OS manufactured in August 2017 or later.

FreeZone Console Freeze Dryers Manual

For catalog numbers in the following series: 70061xxxx, 71061xxxx, 70121xxxx, 71121xxxx, 70181xxxx, 70062xxxx, 71062xxxx, 70122xxxx, 71122xxxx, and 70182xxxx. These are 6L -50° C and -84° C, 12L -50° C and -84° C, and 18L -50° C FreeZone Console Freeze Dryers with Lyo-Works™ OS and FreeZone Console Freeze Dryers with Stoppering Tray Dryer and Lyo-Works™ OS manufactured in August 2017 or later.

FreeZone Bulk Tray Dryers Manual

For 780601xxx series catalog numbers. These are FreeZone Bulk Tray Dryers manufactured in August 2017 or later.

FreeZone Freeze Dryer Installation Guide

The installation guide for FreeZone Freeze Dryers manufactured August 2017 or later.

FreeZone Freeze Dryer Installation Guide (French)

The installation guide in French for FreeZone Freeze Dryers manufactured August 2017 or later.Le guide d'installation pour les FreeZone Freeze Dryers manufacturés en août 2017 ou ultérieurement.

FreeZone Freeze Dryer Installation Guide (German)

The installation guide in German for FreeZone Freeze Dryers manufactured August 2017 or later.

FreeZone Freeze Dryer Installation Guide (Italian)

The installation guide in Italian for FreeZone Freeze Dryers manufactured August 2017 or later.Guida rapida all'installazione dei liofilizzatori FreeZone, data di produzione da Agosto 2017.

FreeZone Freeze Dryer Installation Guide (Spanish)

The installation guide in Spanish for FreeZone Freeze Dryers manufactured August 2017 or later.Guía de Instalación para FreeZone Freeze Dryers fabricadas en Agosto del 2017 en adelante.

En Español

Catalogos de Sistemas de Liofolización FreeZone

Contiene una guía de selección de liofolizadoras, caraterísticas y beneficios, especificaciones e información para ordenar de la línea completa de Sistemas de Liofolización FreeZone, con capacidades del colector de 1 a 18 litros; Sistemas Triad FreeZone ; FreeZone Stoppering Tray Dryers; FreeZone Bulk Tray Dryers; accesorios de secado; frascos de vidrio y bombas de vacío rotativas de paletas y accionamiento directo.

Application Notes

Slant Freezing vs Shell Freezing Application Note

Pre-freezing your samples prior to lyophilization is a very important step.

Concentration of Solutes: Options for the Removal of Solvents from Samples

This Labconco application note briefly discusses the various options for removing solvents including evaporation, vacuum concentration, lyophilization, reverse extraction, dialysis and precipitation.

Methodologies using the Freeze Dryer

Approximate Freeze Drying Times, Procedure for Freeze Drying Fish Samples for Volatile Substances Using a 4.5 Liter Freeze Dry System, Extraction and Analytical Method for "Microcystin LR" in Cyanobacteria Samples, General Freeze Dry Application for Snake Venom and Other Small Volume Samples of 0.4 ml or Less, Freeze Drying Fungi, General Freeze Dry Application for Monitoring Soil Samples, Freeze Dry Applications for Monitoring Anti-Cancer Drugs and Freeze Drying Mango Powder.

Installation Qualification / Operation Qualification

Installation Qualification/Operation Qualification for FreeZone Freeze Dryers

For validation of predetermined FreeZone Freeze Dryers specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used FreeZone Freeze Dryers manufactured in August 2017 or later. These systems have Lyo-Works™ OS, blue control panel labels and stainless steel fronts.

Declarations of Conformity

CE Declaration of Conformity - FreeZone Freeze Dryers

Declaration of Conformity for applicable models of FreeZone Freeze Dryers manufactured August 2017 to present.

Software & Apps

Lyo-Works Bundle File

This .zip file contains the firmware and installation instructions for FreeZone Freeze Dryers, FreeZone Bulk Tray Dryers, FreeZone Stoppering Tray Dryers, Small Tray Dryers and Heated Product Shelf Chambers manufactured in 2017 and later.

Lyo-Works OS Software for FreeZone Freeze Dryers

This is the Lyo-Works application software for your FreeZone Freeze Dryer's touchscreen Android interface. The .zip file includes installation instructions. Extract the files in order to install.

Learn More