Labconco has designed a completely new way to store tools and organize your biosafety cabinet with the Mag-Zone: an innovative feature that allows you to attach magnetic accessories to a convenient location in your biosafety cabinet.
The Mag-Zone and accessories are designed to help improve your experience, and are available exclusively from Labconco with the newly redesigned Logic line of biosafety cabinets. All accessories are made of the same stainless steel as the biosafety cabinet interior for easy cleaning and durability.
Mounting pipettes, pipette aids, biowaste disposal bags on the side of your biosafety cabinet clears up the work surface, reducing the need to reach across your samples and decreasing the chances of an accidental spill. By using the Mag-Zone accessories, you can keep your experiments and yourself safe from accidents.
Having too many items on the work surface of your biosafety cabinet can negatively impact airflow, especially if items are pushed back along the rear airflow slots. The Mag-Zone removes items from the work surface so they can’t be pushed back, and is designed to keep all accessories clear of the rear airflow slots.
With three different Mag-Zone accessories to choose from, you can configure the work area of your biosafety cabinet to best suit your needs. The combination pipette rack and pipette-aid holder can accommodate four pipettes and one pipette-aid simultaneously, while the smaller pipette-aid holder has a low profile and holds only the one tool that you need, and can be used with the biowaste bag holder. The Mag-Zone is large enough to accommodate multiple accessories at the same time for increased flexibility.
Terms and Conditions: