Skip to main content
Canopy Hoods
Canopy Hoods

Canopy Hoods are specifically designed to vent non-toxic materials such as heat, steam and odors from large or bulky apparatus that do not require a physical barrier such as ovens, steam baths and autoclaves. The hood may be installed on a wall or suspended from the ceiling for peninsular and corner locations. Coupled with a blower and ductwork, the Canopy Hood can operate at a wide range of exhaust rates.

Features

Features (All Models)

  • Glacier white, powder-coated steel construction
  • Integral baffle
  • Fully assembled, complete with mounting hardware for installation on wall or suspended from ceiling (threaded rod is required for suspension from ceiling)
     

Options

  • 4’ and 6’ widths
     

Required Accessories

  • Remote Blower
  • Ductwork
Nominal Width
4' (121.92 cm)
6' (182.88 cm)

Need help with this selection?

Talk to an Expert

Resources

Green Initiatives

Canopy Laboratory Hoods Manual

View Now

Need help finding specific information?

Contact Us

Educational Fume Hoods & Enclosures Catalog

View Now

Canopy Hoods Catalog Section

View Now

Need help finding specific information?

Contact Us