Skip to main content
Sash Stop Kits
Sash Stop Kits

A Sash Stop restricts how far a vertical-rising sash may be opened. This small plastic device may be easily field installed on the fixture panel of a Protector Hood, which have been factory-prepared to accommodate a sash stop at the 60% open position (18" to work surface). Alternate sash positions may be field drilled. Each Sash Stop Kit includes components for one sash.

Option
Sash Stop Kit (4965901)
Sash Stop Kit (Pre-2012 Hoods) (9724501P)
Sash Stop Kit (9410300)

Need help with this selection?

Talk to an Expert

Related products

Guardian Airflow Monitors
Guardian Airflow Monitors
Sense and alert the operator to low airflow conditions. From the monitor's face plate, the user can easily select and calibrate a set point between 30 and 250 fpm using a velocity meter and a...
Guardian Digital Airflow Monitors
Guardian Digital Airflow Monitors
Guardian Digital Airflow Monitor senses and alerts the operator to low airflow conditions. Each monitor includes a face plate with circuit board, electrical power pack, vinyl tubing, side wall flow...