Search


Pharmacy

For more than 50 years, Labconco has kept pharmacy compounding personnel and patients safe. Our comprehensive line of primary engineering controls seamlessly integrate into demanding pharmacy environments for sterile and non-sterile compounding, including areas compliant with USP <800> and <825>. At Labconco we build products with unmatched safety-enhancing features, designs driven by quality, plus unmatched intelligence and ergonomics.
And that’s only the start.


Explore products.

Sterile Hazardous

Labconco’s exclusive line of Class II biosafety cabinets (BSCs) are USP <797> and <800> compliant for compounding hazardous sterile preparations. All models provide ISO 5 or better air in the compounding area, with highest quality features to promote safety for compounders and patients alike. Human-centric design, operational intelligence, and easily cleanable surfaces are ideal for safe and comfortable compounding. Labconco offers a wide variety of BSC configurations and options for seamless integration of medication workflow systems. Class II BSCs are suitable for Category 1 CSPs when placed into a compliant C-CSA, and Category 2 CSPs when placed in a fully compliant cleanroom suite.

Class II, Type A2

Purifier Logic+
~70% recirculated design
Personnel and ISO Class 5 product protection
Cleanroom friendly exhaust
USP <797> and <800> compliant when vented
4’ and 6’ widths

Class II, Type C1

Purifier Axiom
Personnel and ISO Class 5 product protection
Safer than Type A2 and B2 BSCs
Cleanroom friendly exhaust
USP <797> and <800> compliant when vented
4’ and 6’ widths

Class II, Type B2

Purifier Logic+
100% exhaust design
Personnel and ISO Class 5 product protection
Challenging integration with cleanrooms
USP <797> and <800> compliant
4’ and 6’ widths


Sterile Non-Hazardous

Labconco laminar flow clean benches are USP <797> compliant and protect sterile non-hazardous preparations from contamination. Horizontal and vertical airflow configurations offer a large work area with ISO Class 5 airflow, plus cord and cable passthroughs perfectly suited for a wide variety of compounding, including when using automated compounders or medication workflow systems.

Horizontal Clean Benches

Purifier
ISO Class 5 unidirectional horizontal airflow
Durable steel and glass construction
USP <797> compliant
3’, 4’, 5’, 6’, 8’ widths

Vertical Clean Benches

Purifier
ISO Class 5 unidirectional vertical airflow
Durable steel and glass construction
USP <797> compliant
2’, 3’, 4’, 5’, 6’ widths



Non-Sterile Hazardous

Labconco’s line of Containment Ventilated Enclosures (CVEs) are designed for maximum safety when compounding non-sterile hazardous drugs in compliance with USP <795> and <800>. Labconco's wide variety of sizes and configurations accommodate all types of non-sterile compounding including encapsulation. To withstand the rigorous demands of non-sterile compounding, Labconco CVEs are made of durable glass and steel, with third-party validation to ensure maximum safety for personnel.

Single Filtered Systems

RXPert Systems
Maximum protection from hazardous powders
Durable steel and glass construction
Single HEPA filter (99.99+%)
Bag-in/bag-out safe change system
USP <795> and <800> compliant when vented
2’, 3’, 4’, 5’, and 6’ widths, custom designs

Double Filtered Systems

RXPert Systems
Maximum protection from hazardous powders
Durable steel and glass construction
Double/Redundant HEPA filtration (99.99+%)
Bag-in/bag-out safe change system
Exclusive 100% leak-scannable filters
USP <795> and <800> compliant
2’, 3’, 4’, 5’, and 6’ widths, custom designs

Bulk Powder Filtered Systems

XPert Systems
Maximum protection for bulk powders
Durable steel and glass construction
HEPA filtration (99.99+%)
Bag-in/bag-out safe change system
Hydraulic lift for bulk powder containers
USP <795> and <800> compliant when vented
5’ and 6’ widths, custom designs


Non-Sterile Non-Hazardous

Labconco’s line of Containment Ventilated Enclosures (CVEs) are designed for maximum safety when compounding non-sterile non-hazardous drugs in compliance with USP <795>. Labconco offers a wide variety of sizes and configurations for all types of non-sterile compounding including encapsulation and more. Made of durable glass and steel and third-party validated to ensure maximum safety for compounding personnel.

Single Filtered Systems

XPert Systems
Maximum protection from hazardous powders
Durable steel and glass construction
Single HEPA filter (99.99+%)
Bag-in/bag-out safe change system
Epoxy or stainless steel work surface options
USP <795> compliant
2’, 3’, 4’, 5’, and 6’ widths, custom designs

Bulk Powder Filtered Systems

XPert Systems
Maximum protection for bulk powders
Durable steel and glass construction
HEPA filtration (99.99+%)
Bag-in/bag-out safe change system
Hydraulic lift for bulk powder containers
USP <795> and <800> compliant when vented
5’ and 6’ widths, custom designs

 

Radiopharmacy

Labconco provides a wide range of highly customizable radiopharmaceutical compounding enclosures compliant with USP <825>. Customized options include lead shielding and L-blocks, dose calibrators, technetium-99m (Tc-99m) generators, and sharps containers.


Laminar Flow and Containment Enclosures

USP <825>
Custom lead shielding options up to 2” thick
Sliding L-Block integration
Dose calibrator integration
Sharps disposal options
USP <795> and <800> compliant when vented




Articles


Downloads


Contact us