Search

12 x 32 mm Rotor

Labconco Logo
  • Labconco Logo
Catalog #: 7824700
Qty:
Price: $1,920.00

Attributes

  • Applicable Products: CentriVap Concentrators
  • Chemical Resistance: Acid-Resistant
  • Material: Thermoplastic

Specifications

  • Estimated Shipping Weight: 3.0 lbs
  • Estimated Shipping Weight metric: 1.4 kg

Holds up to 66 auto sample vials, 12 x 32 mm

Our Product Representatives Are Here To Help

Related Products

CentriVap Complete Concentrator with Model

Centrifugal Vacuum Concentrators

CentriVap Centrifugal Vacuum Concentrators use a combination of centrifugal force, vacuum and heat to speed laboratory evaporation of multiple small samples. CentriVap Cold Traps protect your vacuum pump from corrosive chemicals. 

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.