Search

2' Protector Downdraft Powder Station

2' Protector Downdraft Powder Station
  • 2' Protector Downdraft Powder Station
Catalog #: 3410024
Qty:

Attributes

  • Region: International
  • Product Type: Fingerprint Powder Station
  • Nominal Width: 2'
  • Blower Requirements: Built-in Blower
  • Power Cord & Plug: China/Australia

Specifications

  • Estimated Shipping Weight: 65.0 lbs
  • Estimated Shipping Weight metric: 29.0 kg
  • Dimensions: 24" w x 25.7" d x 18.75" h
  • Dimensions metric: 61 x 65.3 x 47.6 cm
  • Electrical: 230 volts, 50/60 Hz, 1 amp

Protector Downdraft Powder Stations keep users safe by containing fingerprint powders during processing. The open-sided, open-top workstation provides unrestricted operator movement and accommodates oversized evidence.

Available in 2' and 3' widths, two or more workstations may be placed side-by-side to achieve an unlimited number of width combinations. An optional Transition Connector mounts between two downdraft powder hoods for a secure fit and continuous work surface.



Labconco Protector Downdraft Powder Stations

Protector Downdraft Powder Stations keep users safe by containing powders during fingerprint processing. The open-sided, open-top work station provides unrestricted operator movement and accommodates oversized evidence.

Literature & Resources

  • Brochures

    • Forensic Enclosures Catalog

      Contains features and benefits, dimensional data, accessory information, specifications and ordering information on the complete line of Forensic Enclosures, including CApture Portable Fuming Systems, Protector Evidence Drying Cabinets and Protector Downdraft Powder Stations.

      View Files

  • User's Manuals

    • Protector Downdraft Powder Stations Manual

      For catalog numbers: 3410000, 3410001, 3410020, 3410021, 3410022, 3410023, 3410024, 3410025

      View Files

Related Products

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Logic+ Trace Odor Filter

Filters & Prefilters

A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.

Expandable CApture Fuming Tent Kit 800

Forensic Enclosure Accessories

Labconco offers a variety of forensic enclosure accessories.