Skip to main content
3' Nexus Horizontal Clean Bench. 26" deep work area with stainless steel interior. Includes base stand. 230V US.
Product model
Catalog # 5331610

3' Nexus Horizontal Clean Bench. 26" deep work area with stainless steel interior. Includes base stand. 230V US.

3' Nexus Horizontal Clean Bench. 26" deep work area with stainless steel interior. Includes base stand. 230V US.

Nexus Horizontal Clean Benches are designed to protect non-hazardous applications, and meet the rigorous demands of life sciences, materials science applications, pharmaceutical R&D and compounding pharmacies. The Nexus also provides an ISO Class 4 clean airflow environment for protection of critical, non-hazardous samples.

Laminar airflow is driven by an ECM blower powered with Constant Airflow Profile (CAP™️) technology for continuous, precise airflow that is energy efficient with long-lasting HEPA filters.

The sleek Nexus Horizontal Clean Bench design includes tempered safety glass and a stainless-steel interior option for effortless cleaning and durability in critical environments. 

The touchscreen interface features Nexus OS™ software that simplifies operation, provides access to user settings and displays detailed alert messages when needed. Operational logs and maintenance records are stored onboard and can be accessed remotely for worry-free compliance management. 

Use Our Product Selection Tools

Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application. 

Features

  • Fully scannable 99.99+% supply HEPA filter, 99.999% efficient ULPA filter available
  • Electronically Commutated Motor (ECM)
  • Unidirectional, laminar airflow
  • Constant Airflow Profile (CAP) airflow monitoring system
  • Nexus Operating System and full color, 5" touchscreen featuring:
    • Simplified home screen for easy start up and shut down operations
    • Night-Smart for idling the blower when the system isn't in use
    • Full operational, maintenance and certification logs for detailed record keeping
    • Numeric and visual HEPA Filter Life graphic for easy HEPA filter monitoring
    • Password security lock (optional activation) that requires user or admin password to operate the cabinet
    • Status line for alarm conditions and alerts to warn when filter life diminishes to 20% and 10% before alarming at 0%
    • Interval/elapsed timer for experiment monitoring
    • UV light timer (on models with UV)
    • 8 Languages
  • Glass side panels
  • Spill-Stopper design protects HEPA filter from spills
  • USB port for data record export
  • Remote connectivity via Ethernet port
  • Prefilters to help extend HEPA filter life
  • Bright, glare-free LED lighting
  • Tempered safety glass and stainless steel side wall with one utility pass-through port and two service fixture punch-outs
  • Electrical Outlet(s)-Ceiling mount, Flat Stainless Steel Cover
    • R side on 3' and 4' Models, R and L side on 5'-8' Models
    • 115V GFCI, double receptacle, maximum amperage draw 5A.
    • 230V, single receptacle, maximum amperage draw 3A.
  • 30.2" interior height
  • Optic White epoxy-coated steel
  • Nominal face velocity 85 fpm (0.43 m/s)
  • 10' (3 m) power cord with plug
  • Five year warranty

Required Accessories (Not Included)

  • Supporting base if non-welded stand option is not selected

Options

  • 3', 4', 5', 6' and 8' widths
  • 21" or 26" interior depth
  • Standard Interior: Epoxy coated steel interior and non-shedding PVC work surface
  • Stainless Steel Interior: 304 stainless steel interior and stainless steel work surface
  • 254 nm UV lamp with safety interlocked UV protection screen
  • Unassembled, epoxy coated steel, non-welded telescoping base stand with leveling feet

Compliance

  • ETL listed
  • UL 61010.1
  • CAN/CSA 22.2 No. 61010-1
  • CE and UKCA Conformity marking (230V models)
  • ISO Class 4 conditions per ISO 14644-1 and 2
Nominal Width
3' (91.44 cm)
4' (121.92 cm)
5' (152.4 cm)
6' (182.88 cm)
8' (243.84 cm)
Base Stand
Included
Required (Not Included)
Power Cord & Plug
North America, 115V, 15A
North America, 115V, 20A
North America, 230V
British (UK), 230V
China/Australia, 230V
India, 230V
Schuko, 230V
Interior Depth
21" (53.34 Cm)
26" (66.04 Cm)
Materials of Construction
Stainless Steel
Standard
Region
International
U.S. and Canada

Need help with this selection?

Talk to an Expert

Related products

Clean Bench IV Bar Kits
Clean Bench IV Bar Kits
IV Bar supports intravenous solution bottles and bags. Includes IV bar, mounting hardware, four hangers and instructions for installation.
Laptop Computer Arms
Laptop Computer Arms
Laptop Computer Arm securely supports a laptop computer within easy view of an operator. Articulating arm raises, lowers and pivots to a steady position. Includes articulating arm and supportive...
UV Screen Kits
UV Screen Kits
Ultraviolet Lamps and Lamp Kits
Ultraviolet Lamps and Lamp Kits
Universal Hydraulic Base Stand
Universal Hydraulic Base Stand
Electric hydraulic lift offers the flexibility to adjust the work surface height as needed. Height is infinitely adjustable from 28-40". Programmable features include four memory positions as well as...

Resources

Green Initiatives

3’ Nexus Horizontal Clean Bench, 26” Deep, without UV Light

View Now

Need help finding specific information?

Contact Us