Skip to main content
3' Paramount Ductless Enclosure, Tall
Product model
Catalog # 6963301

3' Paramount Ductless Enclosure, Tall

3' Paramount Ductless Enclosure, Tall

Paramount Ductless Enclosures are self-contained work stations, also known as ductless fume hoods, that use carbon filters to rid the laboratory of annoying or unsafe concentrations of organic solvents, formaldehyde, acid gases, ammonia, or radioisotopes. Unlike traditional fume hoods, they require no ducting so they can be moved from lab to lab. Paramount Ductless Enclosures are capable of using both carbon and 99.99% efficient HEPA filters for removing gaseous and particulate contaminants. Filters used in the Paramount are sold separately and come in seven types Ammonia-Amine, Acid-Sulfur, Organic Vapor, Formaldehyde-Formalin, Radioisotope, Mixed Bed and HEPA. Receive a technical analysis of the right product for your application with our Chemical Assessment form.

Let Labconco determine the life of your Carbon Filter. Fill out the Chemical Assessment Form and submit it to us.

Features

Compliance

  • SEFA 9
  • SEFA 8
  • ASHRAE 110
  • ANSI Z9.5
  • UL 61010-1
  • CAN/CSA C22.2
  • CE Conformity (230V models)

Features

  • Patented slotted rear baffle promotes horizontal laminar airflow to ensure vapors and fumes are drawn to the back of the enclosure without causing turbulence that could cause lack of containment
  • Patented Clean-Sweep Air Foil
  • Side-Entry Air Foils
  • Patented Upper Containment Sash Foil
  • Patented Upper Dilution Air Supply
  • Advanced electronic commutated motor (ECM) technology uses less energy and runs quieter than comparable models thus promoting an energy efficient and ergonomic work environment
  • Organic chemical vapor sensor detects chemicals breaking through the filter ensuring operator protection is maintained
  • Digital display of airflow and filter status, and touchpad control of enclosure operation
  • Ergonomic angled sash
  • Tempered safety glass front sash and sides
  • Epoxy coated aluminum frame
  • Steel rear baffle and plenum

Options

  • 2', 3', 4', 5', and 6' widths
  • International electrical configurations
  • 360° visibility with optional glass rear wall and baffle
  • Seven different stackable filter types

Required Accessories

  • Work surface and base
  • Paramount Filters

Optional Accessories

  • Canopy Exhaust Transition
  • Sash Closures
  • Utility Shelves, Bottle Holder and Tissue Holder
Nominal Width
2' (60.96 cm)
3' (91.44 cm)
4' (121.92 cm)
5' (152.4 cm)
6' (182.88 cm)
Interior Height
22.7
32.0
35.0
Exhaust Volume
60 Fpm (130 CFM), 80 Fpm (175 Cfm), or 100 Fpm (220 Cfm) with Sash Opening of 9.4
60 Fpm (170 CFM), 80 Fpm (230 Cfm), or 100 Fpm (285 Cfm) with Sash Opening of 12.0
60 Fpm (175 CFM), 80 Fpm (235 Cfm), or 100 Fpm (285 Cfm) with Sash Opening of 9.4
60 Fpm (220 CFM), 80 Fpm (295 Cfm), or 100 Fpm (370 Cfm) with Sash Opening of 9.4
60 Fpm (230 CFM), 80 Fpm (305 Cfm), or 100 Fpm (380 Cfm) with Sash Opening of 12.0
60 Fpm (350 CFM), 80 Fpm (465 Cfm), or 100 Fpm (580 Cfm) with Sash Opening of 12.0
60 Fpm (85 CFM), 80 Fpm (115 Cfm), or 100 Fpm (145 Cfm) with Sash Opening of 9.4
Region
International
U.S. and Canada

Need help with this selection?

Talk to an Expert

Related products

Telescoping Base Stands with Casters
Telescoping Base Stands with Casters
Telescoping Base Stands with Casters may be adjusted to eight height positions prior to installation. Telescoping legs are adjustable in 1" increments from 27.5" to 34.5". Casters provide mobility...
Replacement Filters and Prefilters
Replacement Filters and Prefilters
Used with carbon-based and HEPA filters in a variety of Labconco enclosures which require periodic replacement. Select the right filters to fit your Labconco product.