Search

3' Protector Evidence Drying Cabinet with Washdown

Protector Evidence Drying Cabinet with Washdown
  • Protector Evidence Drying Cabinet with Washdown
  • 3400000 Evidence Drying Cabinet_with model
  • Control Panel of Protector Evidence Drying Cabinet
  • 3400010 Evidence Drying Cabinet with Washdown, Drain Close Up
  • Protector Evidence Drying Cabinet with Washdown Storage Area
  • Evidence Drying Cabinet Closeup, cleaning stainless steel
  • 3902400 Security Tags for Forensic Enclosures
  • 3' Protector Evidence Drying Cabinet with Washdown
  • 3' Protector Evidence Drying Cabinet with Washdown
Catalog #: 3400013
Qty:

Attributes

  • Region: International
  • Product Type: Evidence Drying Cabinet
  • Nominal Width: 3'
  • Built-In Options: Washdown System with pump
  • Blower Requirements: Built-in Blower
  • Power Cord & Plug: Schuko

Specifications

  • Estimated Shipping Weight: 450.0 lbs
  • Estimated Shipping Weight metric: 204.0 kg
  • Dimensions: 36.0" w x 28.0" d x 79.0" h
  • Dimensions metric: 91.4 x 71.1 x 200.7 cm
  • Electrical: 230V, 50/60 Hz

Protector Benchtop Evidence Drying Cabinets provide a compact, space-saving method of securely drying evidence. The durable, stainless steel-lined cabinets provide a secure, ventilated area to dry evidence such as clothing and bedding. The cabinet's HEPA and carbon filtered exhaust protects personnel from exposure to biohazards while eliminating nuisance odors. The key-activated ultraviolet light provides secondary disinfection of the Evidence Drying Cabinet's interior between cases to prevent cross contamination, ensuring integrity of samples for DNA testing. The lockable cabinet maintains the chain of custody.



Protector Evidence Drying Cabinet Video

The durable, stainless steel-lined Protector Evidence Drying Cabinet provides a secure ventilated area to dry evidence such as clothing and bedding.

Literature & Resources

  • Brochures

    • Forensic Enclosures Catalog

      Contains features and benefits, dimensional data, accessory information, specifications and ordering information on the complete line of Forensic Enclosures, including CApture Portable Fuming Systems, Protector Evidence Drying Cabinets and Protector Downdraft Powder Stations.

      View Files

  • User's Manuals

    • Protector Benchtop Evidence Drying Cabinets Manual

      For models: 3390000 and 3390001

      View Files

    • Protector Series Evidence Drying Cabinets Manual

      For catalog numbers: 3400000, 3400001, 3400002, 3400003, 3400004

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for Protector Evidence Drying Cabinets

      For validation of predetermined Protector Evidence Drying Cabinet specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Protector Evidence Drying Cabinets.

      View Files

  • Declarations of Conformity

    • Declaration of Conformity - Forensic Enclosures

      For 340xxxx, 3390xxx, 341xxxx, and 3420xxx Series Work Stations.

      View Files

    • ETL Authorization Mark for Protector Evidence Drying Cabinets

      This document from Intertek authorizes the use of the ETL mark on Protector Evidence Drying Cabinets.

      View Files

Related Products

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Logic+ Trace Odor Filter

Filters & Prefilters

A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.

Expandable CApture Fuming Tent Kit 800

Forensic Enclosure Accessories

Labconco offers a variety of forensic enclosure accessories.