Search

4-Basket Glassware Cart

8045000
  • 8045000
Catalog #: 8045000
Qty:
Price: $1,030.00

Attributes

  • Product Subcategory: Laboratory Carts

Specifications

  • Estimated Shipping Weight: 80.0 lbs
  • Estimated Shipping Weight metric: 19.5 kg
  • Dimensions: 34.88" l x 19.0" w x 36.38" h
  • Dimensions metric: 88.6 x 48.3 x 92.4 cm

Glassware Cart, 4-Basket, used to carry glassware, plasticware, and small instruments, in vinyl-coated wire baskets. Includes four small baskets (16" x 18" x 4"). Complete with removable plastic drip pan to catch spills. Additional features: 4" diameter casters, two with toe locks; ready-to-roll, full factory assembly; ergonomic, extruded rubber handle grips; durable glacier white, epoxy-coated 18 gauge welded tubular steel frame; ID tag; supports loads up to 400 lbs.; lifetime guarantee. Also available in 2-Basket style.

Literature & Resources

  • Brochures

    • Labconco Carts and Benches Brochure

      Provides specifications on our Carts and Benches, dimensional data, and ordering information.

      View Files

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.