Skip to main content
4' Protector Stainless Steel Radioisotope Laboratory Hood, Deep, 115V
Product model
Catalog # 120410000

4' Protector Stainless Steel Radioisotope Laboratory Hood, Deep, 115V

Attributes

  • Dimensions
    48.0" w x 37.7" d x 59.0" h
  • Electrical
    115 volts, 50/60 Hz
  • Height
    0.000000
  • Shipping Length
    0.000000
  • Metric Dimensions
    121.9 x 80.5 x 149.9 cm
  • Metric Weight
    263.083000
  • Width
    0.000000

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔

Resources

4' Radioisotope Hood 37.7" Depth Revit Files

View Now

Need help finding specific information?

Contact Us ➔