Search

4' Purifier Axiom Class II C1 Biosafety Cabinet with 10" sash opening

Purifier Axiom Type C1 Biosafety Cabinet on Stand
  • Purifier Axiom Type C1 Biosafety Cabinet on Stand
  • Purifier Axiom Type C1 Biosafety Cabinet
  • Purifier Axiom Type C1 Biosafety Cabinet with Model
Catalog #: 304410011
Qty:

Attributes

  • Product Subcategory: Class II, Type C1 Biosafety Cabinets
  • Nominal Width: 4'
  • Protection Type: Product and Personnel
  • Nominal Sash Opening: 10" (25 cm)
  • Region: U.S. and Canada
  • Base Stand: Required (not included)
  • Conformance: CAN/CSA C22.2, CE, NSF 49, UL 61010
  • Exhaust Volume: 387-480 CFM
  • Lighting: LED
  • Power Cord & Plug: North America, 230V

Specifications

  • Estimated Shipping Weight: 750.0 lbs
  • Estimated Shipping Weight metric: 340.2 kg
  • Dimensions: 54.3" w x 32.7" d x 64.2" h
  • Dimensions metric: 137.9 x 83.1 x 163.1 cm
  • Electrical: 230V, 50/60 Hz, 6A

The Axiom is an R&D 100 Awards for Innovation Finalist

The Axiom Class II Type C1 maximizes safety and flexibility as the first biosafety cabinet that can be used in a recirculating Type A mode for standard microbiological work or can be connected to an exhaust system to function in Type B mode for handling hazardous chemicals. The unique design includes the Chem-Zone™, providing chemical safety with a large, clearly defined area within the enclosure, bringing peace of mind when handling chemicals. Other features that make the Axiom safe and easy to operate include its ergonomic Inclination™ Technology and the intuitive MyLogic™ Operating System.

SEE OUR SUSTAINABILITY INITIATIVES

Axiom Type C1 BSCs provide personnel, product and environmental protection by filtering hazardous particulates and aerosols and are suitable for work in all biosafety levels. These biosafety cabinets discharge HEPA filtered exhaust air directly back to the laboratory, or into an exhaust system through an included connection. Axiom models are available with base stands and/or an Accessory Package (UV light, service fixture(s) and Vacu-Pass™ Cord and Cable Portal) included.

Class II Type C1 Axiom - Introduction

The Class II, Type C1 biosafety cabinet can convert between Type A Mode and Type B Mode-as effective as a B2 BSC at about the operating cost of a Type A2 with canopy.

Cost efficiency, energy efficiency, flexibility and safety for BSL 1, 2 and 3 labs, or BSL 4 labs with proper PPE.

Literature & Resources

  • Brochures

    • Logic+, Axiom and Class I Biosafety Cabinet Brochure

      This 40-page catalog contains an overview, ordering information, dimensional data and accessory information for Labconco Class I and Class II biosafety cabinets.

      View Files

    • Compounding Pharmacy Solutions Brochure

      Contains information related to selection of enclosures best suited for sterile and non-sterile compounding per U.S. Pharmacopeia (USP) chapters <795>, <797> and <800>.

      View Files

    • Purifier Axiom Savings Brochure

      This four page brochure describes the lifetime savings of owning a Purifier Axiom Biosafety Cabinet.

      View Files

  • User's Manuals

    • Purifier Axiom Type C1 Biosafety Cabinet User's Manual (2021-Present)

      User's manual for Type C1 Biosafety Cabinet Models manufactured June 2021 or later:

      30441 series, 30448 series, 30461 series, 30468 series

      View Files

  • White Papers

    • Class II Type C1 Biosafety Cabinet

      Discusses the disadvantages of current Class II, Type A and B biological safety cabinets and how the Type C1 BSC compares with them. Versatility, safety and savings are addressed. Provided a life cycle cost analysis and compares the Type C1 to A2, A2 with Canopy, B1 and B2. Authored by David Wasescha, Director of Biosafety Products at Labconco. 

      View Files

    • Controlling Airflow in Class II Biosafety Cabinets

      This white paper reviews the current technologies used by various biosafety cabinet manufacturers to monitor and maintain proper airflows as HEPA filters load.

      View Files

  • Technical Manuals

    • Biosafety Cabinet Technical Manual and Specifications

      Logic+ and Cell Logic+ A2 | B2 Biosafety Cabinets

      Axiom C1 Biosafety Cabinets 

      PuriCare Procedure Stations 

      View Files

  • 3-Part Specs

    • Labconco Purifier Axiom Class II, Type C1 Biological Safety Cabinet Specification (After May 2021)

      View Files

  • CAD Drawings

  • Revit

    • 4' Purifier Axiom C1 Biological Safety Cabinet with Stand Revit Model

      View Files

    • 4' Purifier Axiom C1 Biosafety Cabinet Revit

      View Files

    • 6' Purifier Axiom C1 Biological Safety Cabinet with Stand Revit Model

      View Files

    • 6' Purifier Axiom C1 Biosafety Cabinet Revit

      View Files

  • Application Notes

    • Application Note: Safe Chemical Handling in the Purifier Axiom

      Abstract: A new Type of Class II BSC has emerged that will simplify the selection process and provide true flexibility in modern laboratories needing both chemical and biological protection. Along with 3rd party validation in biological challenges by NSF International®, the Purifier Axiom Class II BSC was put under ASHRAE 110 containment testing for chemical hazards to verify its ability to handle chemical hazards as well as a fume hood. 

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for Purifier Axiom Series Biosafety Cabinets

      For validation of predetermined Purifier Axiom Type C1 Biosafety Cabinet specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Axiom Biosafety Cabinets. Includes 30441, 30448, 30461 and 30468 series.

      View Files

Related Products

4ft Telescoping Base Stand with Fixed Feet

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. 

Biosafety Cabinet & Clean Bench Accessories

Labconco offers a variety of accessories to customize your Purifier Biosafety Cabinet, PuriCare Procedure Station or Purifier Clean Bench.