Search

4' Purifier Filtered PCR Enclosure with UV Light and Protection Panel

Filtered PCR Enclosure
  • Filtered PCR Enclosure
  • Filtered PCR Enclosure with activated UV light
Catalog #: 3970422
Qty:

Attributes

  • Built-in Options: UV Light
  • Nominal Width: 4'
  • Region: International
  • Conformance: CE

Specifications

  • Estimated Shipping Weight: 195.0 lbs
  • Estimated Shipping Weight metric: 88.0 kg
  • Dimensions: 48" w x 28.6" d x 36.8" h
  • Electrical: 230V, 50/60 Hz, 3 A

Purifier Filtered PCR Enclosures direct HEPA-filtered air downward over the work area to provide ISO Class 5 (formerly Class 100) conditions and protect your work from particulate contamination. These specialized vertical clean benches provide a controlled environment in which to perform polymerase chain reaction experiments. These enclosures include a variable digital timer that provides UV light exposure continuously or in user-selected increments of 5, 10, 15, 30, 60, 120 or 240 minutes to deactivate DNA and RNA contaminants. When the set time expires, the UV light automatically switches off in preparation for the next experiment.

Purifier Filtered PCR Enclosures do not provide protection to the user and should not be used in conjunction with biohazardous material, toxins or radionuclides.

Purifier Filtered PCR Enclosures are available in 2, 3 and 4' widths.

Labconco also offers Purifier Horizontal Clean Benches that direct HEPA-filtered air horizontally over the work area and Purifier Vertical Clean Benches that direct HEPA-filtered air down over the work area.



Small Enclosures Installation Guide

Literature & Resources

  • Brochures

    • Logic, Axiom and Class I Biosafety Cabinet Brochure

      This catalog contains an overview, ordering information, dimensional data and accessory information for Labconco Class I and Class II biosafety cabinets.

      View Files

    • Laminar Flow Enclosures

      This brochure contains an overview, specifications and ordering information on Nexus Horizontal Clean Benches, Vertical Clean Benches and PCR enclosures.

      View Files

    • Purifier Clean Bench and Non-Ventilated Enclosure Catalog-French Language

      This French-language brochure contains an overview, specifications and ordering information on Purifier Class I and HEPA Filtered Enclosures, and Purifier Clean Benches. Ordering information on accessories is also included. En français.

      View Files

    • Purifier Clean Bench and Non-Ventilated Enclosure Catalog-Italian Language

      This Italian-language brochure contains an overview, specifications and ordering information on Purifier Class I and HEPA Filtered Enclosures, and Purifier Clean Benches. Ordering information on accessories is also included.

      View Files

  • User's Manuals

    • Purifier Filtered PCR Enclosures Manual

      For catalog numbers: 3970202, 3970205, 3970222, 3970225, 3970302, 3970305, 3970322, 3970325, 3970402, 3970405, 3970422, 3970425

      View Files

  • En Español

    • Gabinetes Purifier Clase I, Cabinas de Flujo Laminar y Gabinetes para Balanzas

      Los gabinetes Clase I de seguridad y los gabinetes con filtros HEPA Purifier lo protegen a usted y a su laboratorio. 

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for Purifier Vertical Clean Benches and Purifier Filtered PCR Enclosures

      For validation of predetermined Vertical Clean Benches and Filtered PCR Enclosures specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Vertical Clean Benches and Filtered PCR Enclosures.

      View Files

Related Products

Clean Benches

These enclosures provide ISO Class 5 or better conditions that protect your work from airborne particulates and cross contamination.

Non-ventilated Enclosures

Non-ventilated Enclosures

These still-air enclosures provide a circulation-free work area designed to reduce cross contamination. 

4ft Telescoping Base Stand with Fixed Feet

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. 

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Mag-Zone Pipette Holder

Biosafety Cabinet & Clean Bench Accessories

Labconco offers a variety of accessories to customize your Purifier Biosafety Cabinet, PuriCare Procedure Station or Purifier Clean Bench.

Ergonomic Chair with Armrests

Other Accessories

Find miscellaneous accessories, such as the Ergonomic Chair, and accessories for other products such as the Vacuum Desiccator.

Purifier Horizontal Clean Benches

Discontinued item - Find Replacement

These clean benches direct HEPA-filtered laminar air horizontally over the work area to provide ISO Class 5 conditions and protect your work from particulate contamination.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.