Search

48-Pin Labware Insert

48-Pin Insert
  • 48-Pin Insert

Catalog #: 4591601

Discontinued Item

View replacement: 48-Pin Labware Insert (4574200)

This product has been discontinued and is no longer available for purchase. Support literature is still available for download. Replacement parts and accessories may be available for purchase. Please contact Labconco at 800-821-5525 or 816-333-8811.

Attributes

  • Applicable Rack Types: Spindle, Standard
  • Rack Location: Lower, Upper

Specifications

  • Estimated Shipping Weight: 2.0 lbs
  • Estimated Shipping Weight metric: 0.9 kg
  • Dimensions: 19.3"w x 7.8"d x 5.2"h

Forty-eight pins accommodate a variety of labware. Type 304 stainless steel. Stainless steel pins have plastic tips to protect glassware from scratching. 7.8" w x 19.3" d x 5.2" h (20 x 49 x 13 cm). Compatible with washer racks manufactured before October 2020.

Stainless steel Basket Inserts fit in Standard Open Racks and Spindle Racks.

Literature & Resources

  • Brochures

    • FlaskScrubber and SteamScrubber Laboratory Glassware Washers Catalog

      Contains selection guide, features and benefits and specifications for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Laboratory Glassware Washers as well as accessories and companion products.

  • User's Manuals

    • Bulk Tube Insert Loading Instructions

      Procedures for loading large numbers of tubes as well as smaller laboratory items into the Bulk Tube Insert.

Related Products

Undercounter FlaskScrubber Glassware Washer, with Scientist Using Touch Screen

Glassware Washers

Labconco laboratory glassware washers have specialized features to meet the laboratory’s demand for superior cleaning and convenience. Undercounter and freestanding models are available. 

WaterPro BT in use

Water Purification Systems

These point-of-use pure water systems include reverse osmosis systems and water polishing systems.