Skip to main content
5' SoLo Hydraulic Lift Base Stand 230 volts, 50/60 Hz
Product model
Catalog # 3780316

5' SoLo Hydraulic Lift Base Stand 230 volts, 50/60 Hz

5' SoLo Hydraulic Lift Base Stand 230 volts, 50/60 Hz

Labconco offers a variety of hydraulic lift base stands for use with our enclosures. The hydraulic lift offers the flexibility to adjust the work surface height as needed to provide a more ergonomic work environment. Select from the Applicable Products list below to see what hydraulic options are available for your enclosure

Nominal Width
900 mm (europe)
1200 mm (europe)
1500 mm (europe)
1800 mm (europe)
3' (91.44 cm)
4' (121.92 cm)
5' (152.4 cm)
6' (182.88 cm)
Power Cord & Plug
British (UK)
China/Australia
India
Schuko
None
North America, 115 Volts
North America, 230 Volts
Electrical Configuration
115 Volts, 50/60 Hz
115 Volts, 60 Hz
230 Volts, 50 Hz
230 Volts, 50/60 Hz
Handle/switch Location
Left Side
None
Right Side
Maximum Stand Height
33.5 (85.1 cm)
33.6 (85.3 cm)
34.5" (85.1 Cm)
39.4" (100 cm)
39.9" (101.3 cm)
None
Minimum Stand Height
14.0" (35.6 cm)
25.5" (64.8 cm)
27.7" (70.3 cm)
28.2" (71.6 cm)
None
Region
International
Not Applicable
U.S. and Canada

Need help with this selection?

Talk to an Expert