5' Telescoping Base Stand with leveling feet and shelf (non-welded)
Attributes
- Nominal Width: 5'
- Applicable Products: Logic+ and Logic, Axiom, Cell Logic+, Procedure Station, and Delta models
Specifications
- Estimated Shipping Weight: 133.0 lbs
- Estimated Shipping Weight metric: 60.3 kg
- Dimensions: 62.5" w x 29" d x 27.5 to 34.5" h
- Dimensions metric: 158.8 x 73.7 x 69.9 to 87.6 cm
Telescoping Base Stand for use with Purifier® Class II Biosafety Cabinets including Logic+, Axiom, Cell Logic+ and Procedure Station models. Logic+ and Delta models are also supported. These stands feature rugged powder coated tube and steel construction, provide a working height of 30" to 37", adjustable in 1" increments, and include a shelf and leveling feet.
Our Product Representatives Are Here To Help
Related Products
Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory.
SEE HOW TO SELECT
These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.
Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.
These enclosures provide ISO Class 5 or better conditions that protect your work from airborne particulates and cross contamination.
These enclosures are specially designed for use with polymerase chain reaction experiments.
Featuring ULPA filtration and stainless steel interior, these enclosure provide user protection during procedures such as nanoparticle manipulation.
These HEPA-filtered vivarium enclosures provide protection from allergens and other particulates during small laboratory animal transfer and bedding disposal operations.
These still-air enclosures provide a circulation-free work area designed to reduce cross contamination.
Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.