Skip to main content
6' Protector XL Benchtop Laboratory Hood with 2 services fixtures and 1 electrical duplex, 24" interior depth
Product model
Catalog # 111600002

6' Protector XL Benchtop Laboratory Hood with 2 services fixtures and 1 electrical duplex, 24" interior depth

Product Image 0
Product Image 1

The Protector XL Benchtop Laboratory Hoods are general chemistry hoods that offer superior design flexibility. They are available in widths from 3 to 16 feet and three depths to meet a variety of installation and application requirements. These hoods incorporate containment-enhancing features allowing them to operate at face velocities as low as 60 fpm and meet the SEFA-1 standard of a low velocity high performance hood.

SEE OUR SUSTAINABILITY INITIATIVES

Features

Features

  • By-pass airflow design
  • Eco-Foil Air Foil with aerodynamic Clean-Sweep™ airflow openings
  • Cord-Keeper™ Slots on left and right side of air foil
  • Glacier white powder-coated steel exterior
  • Chemical-resistant, fiberglass-reinforced composite panel liner and Opti-Zone(TM) baffle with flame spread index less than 25 per ASTM E84. Baffle is removable for cleaning
  • Tempered safety glass vertical-rising sash(es) with cable and pulley(s) and powder-coated aluminum sash handle(s). 8' models have optional split dual sashes. 10', 12' and 16' models have split dual sashes (four on 16' models)
  • 37.5" (95.3 cm) high sightline from the work surface and header panel
  • Removable front and side panels, and front and interior service access panels for access to plumbing and electrical wiring
  • Pre-wired LED lighting with vapor-proof design and ADA-compliant light and blower switches. Lighting rated to 50,000 hours
  • Powder-coated stainless steel, 12.8" (32.5 cm) ID exhaust connection(s)
  • 10', 12' and 16' models also feature a by-pass block


Required Accessories (not included)

  • Remote blower
  • Ductwork
  • Work Surface
  • Base cabinet or stand


Optional Accessories (not included)

  • Service Fixture Kits (some models include service fixtures)
  • Electrical Duplex Kits (some models include electrical duplex)
  • Guardian Airflow Monitor Kits
  • Distillation Grid Kits
  • Snuffer™ Fire Extinguisher
  • Ceiling Enclosure Kits
  • Rear Finish Panel Kits

Attributes

  • Dimensions
    72.0" w x 31.7" d x 59.0" h
  • Electrical
    100-115 volts, 50/60Hz, 10 amps
  • Height
    0
  • Shipping Length
    0
  • Metric Dimensions
    182.9 x 80.5 x 149.9 cm
  • Metric Weight
    238.0
  • Width
    0
Nominal Width
3' (91.44 cm)
4' (121.92 cm)
5' (152.4 cm)
6' (182.88 cm)
7' (213.36 cm)
8' (243.84 cm)
10' (304.8 cm)
12' (365.76 cm)
16' (487.68 cm)
Air Foil Type
Eco-foil
Exterior Depth
31.7" (80.5 cm)
37.7" (95.8 cm)
43.7" (111.0 cm)
Sash Type
Cable and Pulley
Service Fixtures
2
None
Electrical Duplexes
1
2
None

Selected Product

6' Protector XL Benchtop Laboratory Hood with 2 services fixtures and 1 electrical duplex, 24" interior depth
Catalog # 111600002

Need help with this selection?

Talk to an Expert ➔

Talk to an Expert

Jon Buzard
Application Specialists

Jon Buzard

Contact Us
Jason Gilchrist
Product Service

Jason Gilchrist

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔

Videos

Resources

Green Initiatives

8' Protector XL Laboratory Hoods Revit Files

View Now

4' Protector XL Laboratory Hoods Revit Files

View Now

5' Protector XL Laboratory Hoods Revit Files

View Now

6' Protector XL Laboratory Hoods Revit Files

View Now

Need help finding specific information?

Contact Us ➔

Protector XL Benchtop Laboratory Hoods 3-Part Specs

View Now

Need help finding specific information?

Contact Us ➔

Protector Laboratory Fume Hoods Brochure – XStream, Premier and XL

View Now

French-Language Protector Laboratory Fume Hoods Brochure

View Now

Need help finding specific information?

Contact Us ➔

3' Protector XL Laboratory Hoods CAD Files

View Now

4' Protector XL Laboratory Hoods CAD Files

View Now

5' Protector XL Laboratory Hoods CAD Files

View Now

6' Protector XL Laboratory Hoods CAD Files

View Now

7' Protector XL Laboratory Hoods CAD Files

View Now

8' Protector XL Laboratory Hoods CAD Files

View Now

12' Protector XL Laboratory Hoods CAD Files

View Now

Need help finding specific information?

Contact Us ➔

Protector XL Laboratory Hoods Manual

View Now

Intelli-Sash User Instruction Manual

View Now

Need help finding specific information?

Contact Us ➔

CE Declaration of Conformity - Protector XL Fume Hoods

View Now

Need help finding specific information?

Contact Us ➔

Installation Qualification/Operation Qualifications Protocol for Protector Series Laboratory Fume Hood

View Now

Need help finding specific information?

Contact Us ➔