Search

6' SoLo Hydraulic Lift Base Stand 230 volts, 50/60 Hz

SoLo Hydraulic Lift Base Stand
  • SoLo Hydraulic Lift Base Stand
Catalog #: 3780317
Qty:

Attributes

  • Nominal Width: 6'
  • Applicable Products: PuriCare Procedure Stations, Purifier Axiom Biosafety Cabinets, Purifier Cell Logic Biosafety Cabinets, Purifier Logic & Logic+ Biosafety Cabinets
  • Electrical Configuration: 230 volts, 50/60 Hz
  • Conformance: ADA, NSF 49
  • Handle/Switch Location: Left Side
  • Hydraulic Lift: Electric
  • Maximum Stand Height: 33.6 (85.3 cm)
  • Minimum Stand Height: 14.0" (35.6 cm)

Specifications

  • Estimated Shipping Weight: 500.0 lbs
  • Estimated Shipping Weight metric: 227.0 kg
  • Dimensions: 89.5" w x 34.3" d x 39.9" to 59.5" h
  • Dimensions metric: 227.3 x 87.1 x 101.3 to 151.1 cm
  • Electrical: 230 volts, 50/60 Hz, 3 amps

SoLo Hydraulic Lift Base Stands are designed to support Purifier Logic Class II, Type A2 Biosafety Cabinets and Paramount Ductless Enclosures. The stand may be lowered to allow the cabinet or enclosure to be transported through standard doorways as low as 78". Casters provide mobility and lock in place for stability.

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Ductless (Carbon-Filtered) Enclosures

Ductless (Carbon-Filtered) Enclosures

These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.

Logic and Axiom with Scientist

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Clean Benches

These enclosures provide ISO Class 5 or better conditions that protect your work from airborne particulates and cross contamination.

Non-Ventilated PCR Enclosure on Base Stand

PCR Enclosures

These enclosures are specially designed for use with polymerase chain reaction experiments.

Scientist at XPert Nano Enclosure

Nanotechnology Enclosures

Featuring ULPA filtration and stainless steel interior, these enclosure provide user protection during procedures such as nanoparticle manipulation.

PuriCare Open Access Station in Use

Laboratory Animal Research Stations

These HEPA-filtered vivarium enclosures provide protection from allergens and other particulates during small laboratory animal transfer and bedding disposal operations. 

Non-ventilated Enclosures

Non-ventilated Enclosures

These still-air enclosures provide a circulation-free work area designed to reduce cross contamination. 

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.