Search

6' Vertical Clean Benches IV Bar Kit

6' Vertical Clean Benches IV Bar Kit
  • 6' Vertical Clean Benches IV Bar Kit
  • 6' Vertical Clean Benches IV Bar Kit
  • 6' Vertical Clean Benches IV Bar Kit
Catalog #: 3721004
Qty:
Price: $655.00

Attributes

  • Applicable Products: Filtered PCR Enclosures, Purifier Vertical Clean Benches
  • Enclosure Width: 6'

Specifications

  • Estimated Shipping Weight: 8.0 lbs
  • Estimated Shipping Weight metric: 3.6 kg

For use with 6' Purifier Vertical Clean Benches and Filtered PCR Enclosures.

IV Bar supports intravenous solution bottles and bags. Includes IV bar, mounting hardware, four hangers and instructions for installation.

Literature & Resources

  • User's Manuals

    • Horizontal Clean Bench IV Bar Installation Guide

      Outlines the assembly and installation procedure for IV Bars in Purifier Horizontal Clean Benches.

      View Files

    • Vertical Clean Bench IV Bar Installation Guide

      Outlines the assembly and installation procedure for IV Bars in Purifier Vertical Clean Benches.

      View Files

  • Revit