Skip to main content
900 ml Fast-Freeze Flask Bottom
Product model
Catalog # 7542900

900 ml Fast-Freeze Flask Bottom

Product Image 0
Product Image 1
Product Image 2

Replacement borosilicate glass bottom withstands extreme temperatures and high vacuum.

Attributes

  • Height
    0.000000
  • Shipping Length
    0.000000
  • Metric Dimensions
    190mm high, 90.2mm dia.
  • Metric Weight
    0.907000
  • Width
    0.000000
  • Volume
    900 Ml
Volume
120 Ml
1200 Ml
150 Ml
2000 Ml
300 Ml
40 Ml
600 Ml
750 Ml
80 Ml
900 Ml

Selected Product

900 ml Fast-Freeze Flask Bottom
Catalog # 7542900

Need help with this selection?

Talk to an Expert ➔

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔

Videos

Resources

Green Initiatives

Filter Paper Installation Guide

View Now

Need help finding specific information?

Contact Us ➔