Search

Acid-Resistant CentriVap Complete Vacuum Concentrator with Heat Boost

CentriVap Complete Concentrator
  • CentriVap Complete Concentrator
  • CentriVap Complete Concentrator Control Panel
  • CentriVap Complete Concentrator with Model
  • Acid-Resistant CentriVap Complete Vacuum Concentrator with Heat Boost
  • Acid-Resistant CentriVap Complete Vacuum Concentrator with Heat Boost
Catalog #: 7315063
Qty:

Attributes

  • Region: International
  • 300-Watt Heat Boost: Included
  • CentriVap Optional Accessories: Rotors
  • CentriVap Required Accessories: Sample Tubes
  • Conformance: CE
  • Lid Type: Glass
  • Receptacle and Plug Type: British (UK)
  • Style: Benchtop
  • Type/Application: Aqueous, Acids

Specifications

  • Estimated Shipping Weight: 145.0 lbs
  • Estimated Shipping Weight metric: 66.0 kg
  • Dimensions: 26.1" w x 22.7" d x 16.9" h
  • Dimensions metric: 66.3 x 57.7 x 42.9 cm
  • Electrical: 230 volts, 50 Hz, 6 amps, International

The all-in-one CentriVap Complete Vacuum Concentrator houses every component you need to begin processing multiple samples; vacuum concentrator, -50° C cold trap, diaphragm pump, rotor and CentriZap strobe light. Just add your samples in the containers of your choice and start concentrating. Using centrifugal force, vacuum and controlled heat, the CentriVap Complete speeds concentration of samples used in a variety of applications found in molecular biology, proteomics, genomics, cell biology, microbiology, biochemistry, drug discovery and analytical chemistry.

Acid-resistant models are available for corrosive chemical use. Other models feature Heat Boost, which surrounds the chamber wall, to further speed evaporation of high boiling point solvents. 

CentriVap Installation

This video demonstrates how to set up and install a Labconco CentriVap® System, a laboratory science centrifugal evaporating system.

Literature & Resources

  • Brochures

    • CentriVap Centrifugal Vacuum Concentrators and Cold Traps Catalog

      Provides features, benefits, accessories, and ordering information on CentriVap micro IR, Benchtop, Refrigerated, Acid-Resistant, Cold Traps, Proteomic Systems, DNA, Mobile Systems, and Complete Systems.

      View Files

    • Italian-Language CentriVap Centrifugal Vacuum Concentrators and Cold Traps Catalog

      Concentratori con vuoto a centrifuga e trappole a freddo CentriVap

      This Italian-language brochure contains a selection guide, features, benefits, specifications and ordering information on CentriVap micro IR Concentrators, Benchtop Concentrators, Refrigerated Concentrators, Acid-Resistant Concentrators, Cold Traps Concentrators, Proteomic Concentrator Systems, DNA Concentrators, Mobile Concentrator Systems, and Complete Concentrators. Ordering information on accessories is also included.

      View Files

  • User's Manuals

    • CentriVap Complete Vacuum Concentrator Manual

      Manual for CentriVap Complete Vacuum Concentrators: 7315020, 7315021, 7315022, 7315023, 7315030, 7315031, 7315032, 7315033, 7315040, 7315041, 7315042, 7315043, 7315060, 7315061, 7515062, 7315063, 7315070, 7315071, 7315072, and 7315073.

      View Files

  • En Español

    • Concentradores al vacío centrífugos y trampas frías CentriVap

      Con la línea CentriVap® de Labconco, puede garantizar un alto nivel de procesamiento de muestras de manera eficiente. Biológicos o no biológicos, de bajo o de alto volumen, nuestros concentradores garantizan una producción eficiente de múltiples muestras pequeñas sin comprometer la integridad.

      View Files

  • Safety Data Sheets

    • Sodasorb SDS

      Safety Data Sheet for absorbent used in Acid Trap Insert (7814800) in Chemical Traps for CentriVap Vacuum Concentrators and Soda Acid Trap Cartridge (7772000) used in vacuum pumps.

      View Files

  • Declarations of Conformity

    • ETL Authorization Mark for CentriVap Complete Vacuum Concentrator

      This document from Intertek authorizes the use of the ETL mark on CentriVap Complete Vacuum Concentrators.

      View Files

Related Products

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.

Aluminum Blocks

Dry Evaporator, Concentrator & Cold Trap Accessories

From blocks to rotors to strobe lights, numerous accessories are available to customize your Labconco dry evaporator or vacuum concentrator.

High Capacity Micro Rotor for CentriVap

CentriVap Rotors

Many styles of CentriVap rotors are available to suit your individual concentration needs.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.

Recently Viewed Products