Skip to main content
Acid Storage Cabinets
Master product

Acid Storage Cabinets

Acid Storage Cabinets
Acid Storage Cabinets

Protector Acid Storage Cabinets support Labconco fume hoods and safely store and vent acids and other corrosive liquids.

Features

Features

  • Support Labconco fume hoods including Protector Premier, XStream, ClassMate, Stainless Steel, and PVC; Protector XL Benchtop and HOPEC IV; Basic and Fiberglass 30 Hoods
  • Durable epoxy-coated steel construction with corrosion-resistant polyethylene-lined interior
  • Attractive glacier white exterior complements laboratory casework and Labconco fume hoods.
  • Manual-closing, non-locking door(s)
  • Include vacuum-formed PVC liner tray.
  • Include four leveling feet and one 8" filler panel to increase cabinet depth from 22" to 30".
  • Support loads up to 800 pounds.

Required Accessories

  • SpillStopper™ Work Surfaces
  • Flat Work Surfaces

Optional Accessories

  • Vent Kit
  • Shelf Kits
  • Filler Panels
Cabinet Width
18" (46 cm)
24" (61 cm)
30" (76 cm)
36" (91 cm)
48" (122 cm)
Doors
Dual, Manual Close
Single, Left Hinge, Manual Close
Single, Right Hinge, Manual Close
Maximum Base Height
32.75" (83.2 cm)
36.75" (93.3 cm)
Minimum Base Height
31.5" (80.0 cm)
35.5" (90.2 cm)
ADA Compliance
ADA Height
Standard Height

Need help with this selection?

Talk to an Expert ➔

Talk to an Expert

Jon Buzard
Application Specialists

Jon Buzard

Contact Us
Jason Gilchrist
Product Service

Jason Gilchrist

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔

Resources

Green Initiatives

36" Acid Storage Cabinet CAD Files

View Now

Need help finding specific information?

Contact Us ➔

Protector Storage Cabinets, Base Stands & Fume Hood Accessories Catalog

View Now

Need help finding specific information?

Contact Us ➔

Protector Storage Cabinets - Standard, Acid, Solvent and Vacuum Pump Manual

View Now

Need help finding specific information?

Contact Us ➔