These phlebotomy chairs, for use in hospitals, clinics and doctor's offices, are functional and comfortable for larger patients.
Labconco Bariatric Blood Drawing Chairs were designed with guidance from medical technologists and phlebotomists, with a design that is functional and comfortable for larger patients. The chairs are constructed of compression-molded, nylon-filled polyester chairs with dry powder epoxy-coated one-inch square tubular steel frames, type 304 stainless steel foot rest, and molded urethane padded arm with integral coating. Chairs are available singly and with a side cabinet for storing supplies.Vinyl meets flame resistance compliance FMVSS-302, California 117 Sect. E, BIFMA Class A and UFAC Class 1.
Weight Limit Capacity: 700 lbs.
These phlebotomy chairs, for use in hospitals, clinics and doctor's offices, are functional and comfortable for larger patients.
Showing 1 - 2 of 2 Results
This brochure details Labconco standard and bariatric blood drawing chairs.
Outlines the assembly procedure for catalog numbers 1132201 and 1132203.
Acid-Resistant 12-17 mm Rotor
Catalog Number:
7455001
6' Protector Echo Filtered Benchtop Hood, Acid Sensor, side and back windows 115V
Catalog Number:
182610402
4' Protector Echo Filtered Benchtop Hood, HEPA Only, side and back windows 230V
Catalog Number:
182410821
4' Protector Echo Filtered Benchtop Hood, HEPA Only, side and back windows 115V
Catalog Number:
182410801
4' Protector Echo Filtered Benchtop Hood, Formaldehyde Sensor, side and back windows 115V
Catalog Number:
182410601
4' Protector Echo Filtered Benchtop Hood, Acid Sensor, side and back windows 230V
Catalog Number:
182410421
4' Protector Echo Filtered Benchtop Hood, Acid Sensor, side and back windows 115V
Catalog Number:
182410402
4' Protector Echo Filtered Benchtop Hood, Acid Sensor, side and back windows 115V
Catalog Number:
182410400
100 ml Lyph-Lock Flask Bottom
Catalog Number:
7557400
Variable Height Mobile Bench
Catalog Number:
8075000
Small Tray Dryer
Catalog Number:
780701030
Small Spindles with Clips
Catalog Number:
4596000P