Skip to main content
Base Stand Support Shelf
Master product

Base Stand Support Shelf

Base Stand Support Shelf

Support Shelf provides 8.0" x 20.0" (20 x 51 cm) work surface to support remote equipment such as an aspirator pump within easy access of the biosafety cabinet. Powder-coated steel shelf mounts to left-side tubular frame of the base stand. Includes powder-coated steel shelf and fasteners. Not for use with SoLo Hydraulic Lift Base Stand. Installation is required.

Option
Telescoping Base Stand Support Shelf (3850100)
Hydraulic Base Stand Support Shelf (3850200)

Need help with this selection?

Talk to an Expert ➔

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔