Search

Bin, 4" deep, with dividers for Flexi-Bin Cart

Catalog #: 8068000
Qty:
Price: $174.00

Attributes

  • Product Subcategory: Laboratory Cart Accessories

Specifications

  • Estimated Shipping Weight: 5.0 lbs
  • Estimated Shipping Weight metric: 2.3 kg
  • Dimensions: 22.25" l x 17.0" w x 4.0" h
  • Dimensions metric: 56.5 x 43.2 x 10.2 cm

4" deep corrosion-resistant polyurethane bin for use with the Flexi-Bin Cart. Exterior dimensions: 22.25" x 17" x 4"; interior dimensions: 20.25" x 15.25" x 3.8". Includes three long (20.25") and four short (15.25") polyurethane dividers for partitioning the bin to securely hold items in upright positions. 10" deep bin is also available.

Literature & Resources

  • Brochures

    • Labconco Carts and Benches Brochure

      Provides specifications on our Carts and Benches, dimensional data, and ordering information.

      View Files

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.