Search

Blood Drawing Chair, Double with Cabinet

Double Blood Drawing Chair, no models 2015 1000
  • Double Blood Drawing Chair, no models 2015 1000
Catalog #: 1120210
Qty:

Specifications

  • Estimated Shipping Weight: 159.0 lbs
  • Estimated Shipping Weight metric: 72.0 kg
  • Dimensions: 27.5 x 74.5 x 37

Labconco Blood Drawing Chairs provide optimal positions for venipuncture, ergonomically correct for both patient and phlebotomist. Designed with input from phlebotomists, elevated chair height and angled, padded arm ensure patient comfort. The wide chair frame accommodates large and small patients.

Chairs are available in 3 configurations: single chair, chair with a side cabinet for storage (14" w x 20.25" d interior), and two chairs with center cabinet. All chairs are glacier white, with charcoal arm and cabinet top. Weight capacity is 450lbs (204kg).

  • Gas-assist lift mechanism raises arm to vertical position, holds it stationary, and gently lowers arm
  • Padded arm cleans easily and withstands disinfection, angled at 10° to support the patient’s arm in fully extended position for easier venipuncture
  • Elevated 21” chair height reduces phlebotomist's back strain
  • Stainless steel footrest provides support for shorter patients, gives easy access to elevated seat
  • One piece welded 1” tubular steel frame with chemical-resistant powder epoxy

 

Literature & Resources

  • Brochures

    • Labconco Blood Drawing Chairs Brochure

      This brochure details Labconco standard and bariatric blood drawing chairs.

      View Files

  • User's Manuals

    • Blood Drawing Chair Instruction Manual

      11200-00 AND 11200-01 Models Blood Drawing Chair (Shipped fully assembled)
      11201-00 and 11201-01 Models Single Blood Drawing Chair & Cabinet (Assembly required)

      View Files