Search

Blood Drawing Chair, with models 2015 1000
  • Blood Drawing Chair, with models 2015 1000
  • Blood Drawing Chair with cabinet, models 2015 1000
  • Double Blood Drawing Chair, with models 2015 1000

Blood Drawing Chairs

Labconco Blood Drawing Chairs provide optimal positions for venipuncture, ergonomically correct for both patient and phlebotomist. Designed with input from phlebotomists, elevated chair height and angled, padded arm ensure patient comfort. The wide chair frame accommodates large and small patients.

Chairs are available in 3 configurations: single chair, chair with a side cabinet for storage (14" w x 20.25" d interior), and two chairs with center cabinet. All chairs are glacier white, with charcoal arm and cabinet top. Weight capacity is 450lbs (204kg).

  • Gas-assist lift mechanism raises arm to vertical position, holds it stationary, and gently lowers arm
  • Padded arm cleans easily and withstands disinfection, angled at 10° to support the patient’s arm in fully extended position for easier venipuncture
  • Elevated 21” chair height reduces phlebotomist's back strain
  • Stainless steel footrest provides support for shorter patients, gives easy access to elevated seat
  • One piece welded 1” tubular steel frame with chemical-resistant powder epoxy

 

Phlebotomy chairs with comfortable seating for patients and ergonomic features for the technician.

Filter these products

Showing 1 - 6 of 6 Results

Blood Drawing Chair, Single
Blood Drawing Chair, no model 2015 1000

Catalog # 1120010

    Blood Drawing Chair, Single with Cabinet
    Blood Drawing Chair, no model 2015 1000

    Catalog # 1120110

      Blood Drawing Chair, Double with Cabinet
      Double Blood Drawing Chair, no models 2015 1000

      Catalog # 1120210

        Blood Drawing Chair
        No Image

        Catalog # 1120000

        Discontinued
          Blood Drawing Chair with Storage Cabinet
          No Image

          Catalog # 1120100

          Discontinued
            Double Blood Drawing Chair with Center Storage Cabinet
            No Image

            Catalog # 1120200

            Discontinued

              Literature & Resources

              • Brochures

                • Labconco Blood Drawing Chairs Brochure

                  This brochure details Labconco standard and bariatric blood drawing chairs.

                  View Files

              • User's Manuals

                • Blood Drawing Chair Instruction Manual

                  11200-00 AND 11200-01 Models Blood Drawing Chair (Shipped fully assembled)
                  11201-00 and 11201-01 Models Single Blood Drawing Chair & Cabinet (Assembly required)

                  View Files