Skip to main content
Canopy Connections for Purifier Class I and HEPA Filtered Enclosures and XPert Balance Systems
Master product

Canopy Connections for Purifier Class I and HEPA Filtered Enclosures and XPert Balance Systems

Canopy Connections for Purifier Class I and HEPA Filtered Enclosures and XPert Balance Systems

Allow the enclosure to be thimble-ducted to the outside for additional protection. The canopy's air gap provides a means of balancing air by allowing room air to enter the ductwork and mix with the filtered air being exhausted from the enclosure. An additional blower source is required.

Enclosure Width
2'
3'
4'

Need help with this selection?

Talk to an Expert âž”