Skip to main content
Canopy Hood
Product model
Catalog # 7099000

Canopy Hood

Product Image 0
Product Image 1

Canopy Hoods are specifically designed to vent non-toxic materials such as heat, steam and odors from large or bulky apparatus that do not require a physical barrier such as ovens, steam baths and autoclaves. The hood may be installed on a wall or suspended from the ceiling for peninsular and corner locations. Coupled with a blower and ductwork, the Canopy Hood can operate at a wide range of exhaust rates.

Features

Features (All Models)

  • Glacier white, powder-coated steel construction
  • Integral baffle
  • Fully assembled, complete with mounting hardware for installation on wall or suspended from ceiling (threaded rod is required for suspension from ceiling)
     

Options

  • 4’ and 6’ widths
     

Required Accessories

  • Remote Blower
  • Ductwork

Attributes

  • Dimensions
    72.0" w x 30.0" d x 18.0" h
  • Electrical
    N/A
  • Height
    0.000000
  • Shipping Length
    0.000000
  • Metric Dimensions
    182.9 cm x 76.2 cm x 45.7 cm
  • Metric Weight
    125.000000
  • Width
    0.000000
Nominal Width
4' (121.92 cm)
6' (182.88 cm)

Selected Product

Canopy Hood
Catalog # 7099000

Need help with this selection?

Talk to an Expert ➔

Talk to an Expert

Jon Buzard
Application Specialists

Jon Buzard

Contact Us
Jason Gilchrist
Product Service

Jason Gilchrist

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔

Videos

Resources

Green Initiatives

Canopy Laboratory Hoods Manual

View Now

Need help finding specific information?

Contact Us ➔

Educational Fume Hoods & Enclosures Catalog

View Now

Need help finding specific information?

Contact Us ➔